Part number:
possible part numbers found.D | W H | 200-299 | 300-399 | 400-499 | 500-599 | 600-699 | 700-799 | 800-899 | 900-1,000 | 1,001-1,100 | 1,101-1,200 |
100-155 | 200to299 | - | - | - | - | - | - | - | - | ー | ー |
300to399 | - | - | - | - | - | - | - | - | ー | ー | |
400to499 | - | ー | ー | ||||||||
500to599 | |||||||||||
600to699 | |||||||||||
700to799 | |||||||||||
800to899 | |||||||||||
900to1,000 | |||||||||||
160-195 | 200to299 | - | - | - | - | - | - | - | - | ー | ー |
300to399 | - | - | - | - | - | - | - | - | ー | ー | |
400to499 | - | ー | ー | ||||||||
500to599 | |||||||||||
600to699 | |||||||||||
700to799 | |||||||||||
800to899 | |||||||||||
900to1,000 | |||||||||||
200-245 | 200to299 | - | - | - | - | - | - | - | - | ー | ー |
300to399 | - | - | - | - | - | - | - | - | ー | ー | |
400to499 | - | ー | ー | ||||||||
500to599 | |||||||||||
600to699 | |||||||||||
700to799 | |||||||||||
800to899 | |||||||||||
900to1,000 | |||||||||||
250-295 | 200to299 | - | - | - | - | - | - | - | - | ー | ー |
300to399 | - | - | - | - | - | - | - | - | ー | ー | |
400to499 | - | ー | ー | ||||||||
500to599 | |||||||||||
600to699 | |||||||||||
700to799 | |||||||||||
800to899 | |||||||||||
900to1,000 | |||||||||||
300-350 | 200to299 | - | - | - | - | - | - | - | - | ー | ー |
300to399 | - | - | - | - | - | - | - | - | ー | ー | |
400to499 | - | - | ー | ー | |||||||
500to599 | - | ||||||||||
600to699 | - | ||||||||||
700to799 | - | ||||||||||
800to899 | - | ||||||||||
900to1,000 | - | ||||||||||
355-400 | 200to299 | - | - | - | - | - | - | - | - | ー | ー |
300to399 | - | - | - | - | - | - | - | - | ー | ー | |
400to499 | - | - | - | ー | ー | ||||||
500to599 | - | - | |||||||||
600to699 | - | - | |||||||||
700to799 | - | - | |||||||||
800to899 | - | - | |||||||||
900to1,000 | - | - |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
- ( - ) | 8 working days |
- ( - ) | 8 working days |
Robust opening/closing structure with screw-fastening and handle in combination
Plate Thickness | Door | 2. 3 mm |
Main Body | 2. 3 mm | |
Intermediate Plate | 2. 3 mm | |
Material | Door / Main Body / Intermediate Plate | SPHC |
Size | Range | Unit |
W (Width) | 200 to 1,200 mm | 1 mm |
H (height) | 400 to 1,000 mm | 1 mm |
D (depth) | 100 to 400 mm | 5 mm |
Double doors will be installed in products with a width of 800 mm or larger. |
Base Processing
Details of MISUMI's Base Processing Service
Packing Type
Difference between Base Processing and Undercoating
Series Enabling Base Processing
Caution