Confirmed
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 14 working days

Hinged Chain Conveyors / 180° deflection / H 125 mm / with chain entry and inner link plate / EURO-flex 85

Hinged Chain Conveyors / 180° deflection / H 125 mm / with chain entry and inner link plate / EURO-flex 85 121909

Part number:

121909
Clear
  • Unit price (excl. VAT)
    552.88 €
  • Total (excl. VAT)
    552.88 €
    Price including VAT: 657.93 €
  • Expected shipping days
    16 working days
    Expected shipping date: 10.06.2025
Quantity:
Quantity available for order?4
Quantity 
?
1 - 45+
Unit price (excluding VAT)
(Unit price including VAT)
552.88 €
(657.93 €)
552.88 €
(657.93 €)
Shipping days16 daysQuote

Part number list

Number of items
Part number
121909
RoHS?Minimum order quantity
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
552.88 €
( 657.93 € )
14 working days

More Information

Basic information

PE/Galvanized Steel incl. fastening elements. Necessary chain length: 700 mm
System width: 85

Part number has been confirmed