Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | d1 |
2 | d2 | |
3 | Type |
d1 H7 | d2 | b1 −0.12 | b2 | d3 | d4 | l1 | l2 | l3 | w | |||
Left hand | Movement | |||||||||||
thread | angle | |||||||||||
5** | M 5 | M 5L | 8 | 6 | 7.7 | 18 | 33 | 42 | 20 | 13° | ||
6 | M 6 | M 6L | 9 | 6.75 | 8.9 | 20 | 36 | 46 | 22 | 13° | ||
8 | M 8 | M 8L | 12 | 9 | 10.4 | 24 | 42 | 54 | 25 | 14° | ||
10 | M 10 | M 10L | 14 | 10.5 | 12.9 | 28 | 48 | 62 | 29 | 13° | ||
12 | M 12 | M 12L | 16 | 12 | 15.4 | 32 | 54 | 70 | 33 | 13° | ||
14 | M 14 | M 14L | 19 | 13.5 | 16.8 | 36 | 60 | 78 | 38 | 16° | ||
16 | M 16 | M 16L | 21 | 15 | 19.3 | 42 | 66 | 87 | 40 | 15° | ||
18 | M 18 x 1,5 | M 18 x 1,5L | 23 | 16.5 | 21.8 | 46 | 72 | 95 | 44 | 15° | ||
20 | M 20 x 1,5 | M 20 x 1,5L | 25 | 18 | 24.3 | 50 | 78 | 103 | 47 | 14° | ||
22 | M 22 x 1,5 | M 22 x 1,5L | 28 | 20 | 25.8 | 54 | 84 | 111 | 51 | 15° | ||
25 | M 24 x 2 | M 24 x 2L | 31 | 22 | 29.6 | 60 | 94 | 124 | 58 | 15° | ||
30* | M 30 x 2 | M 30 x 2L | 37 | 25 | 34.8 | 70 | 110 | 145 | 71 | 17° |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d2 | Bore d1 | Left hand thread d2 | Type | |
---|---|---|---|---|---|---|---|---|
12.50 € | 1 | Available | 7 Days | M5 | 5 | - | N- Brass / Steel lubrication possible | |
14.90 € | 1 | Available |
Same day
Stock | M5 | 5 | - | W- Steel -PTFE / Steel self lubricated | |
12.44 € | 1 | Available |
Same day
Stock | - | 5 | M 5L | N- Brass / Steel lubrication possible | |
14.90 € | 1 | Available |
Same day
Stock | - | 5 | M 5L | W- Steel -PTFE / Steel self lubricated | |
12.86 € | 1 | Available | 4 Days | M6 | 6 | - | N- Brass / Steel lubrication possible | |
14.96 € | 1 | Available | 7 Days | M6 | 6 | - | W- Steel -PTFE / Steel self lubricated | |
12.86 € | 1 | Available |
Same day
Stock | - | 6 | M 6L | N- Brass / Steel lubrication possible | |
14.96 € | 1 | Available |
Same day
Stock | - | 6 | M 6L | W- Steel -PTFE / Steel self lubricated | |
14.64 € | 1 | Available |
Same day
Stock | M8 | 8 | - | N- Brass / Steel lubrication possible | |
16.88 € | 1 | Available | 7 Days | M8 | 8 | - | W- Steel -PTFE / Steel self lubricated | |
14.64 € | 1 | Available |
Same day
Stock | - | 8 | M 8L | N- Brass / Steel lubrication possible | |
16.88 € | 1 | Available | 7 Days | - | 8 | M 8L | W- Steel -PTFE / Steel self lubricated | |
16.86 € | 1 | Available |
Same day
Stock | [M10] M10 | 10 | - | N- Brass / Steel lubrication possible | |
19.22 € | 1 | Available |
Same day
Stock | [M10] M10 | 10 | - | W- Steel -PTFE / Steel self lubricated | |
16.86 € | 1 | Available | 4 Days | - | 10 | M 10L | N- Brass / Steel lubrication possible | |
19.22 € | 1 | Available | 4 Days | - | 10 | M 10L | W- Steel -PTFE / Steel self lubricated | |
22.00 € | 1 | Available |
Same day
Stock | [M12] M12 | 12 | - | N- Brass / Steel lubrication possible | |
23.84 € | 1 | Available |
Same day
Stock | [M12] M12 | 12 | - | W- Steel -PTFE / Steel self lubricated | |
22.00 € | 1 | Available |
Same day
Stock | - | 12 | M 12L | N- Brass / Steel lubrication possible | |
23.84 € | 1 | Available |
Same day
Stock | - | 12 | M 12L | W- Steel -PTFE / Steel self lubricated | |
27.74 € | 1 | Available |
Same day
Stock | [M14] M14 | 14 | - | N- Brass / Steel lubrication possible | |
30.80 € | 1 | Available |
Same day
Stock | [M14] M14 | 14 | - | W- Steel -PTFE / Steel self lubricated | |
27.74 € | 1 | Available |
Same day
Stock | - | 14 | M 14L | N- Brass / Steel lubrication possible | |
30.80 € | 1 | Available |
Same day
Stock | - | 14 | M 14L | W- Steel -PTFE / Steel self lubricated | |
34.48 € | 1 | Available |
Same day
Stock | [M16] M16 | 16 | - | N- Brass / Steel lubrication possible | |
38.94 € | 1 | Available |
Same day
Stock | [M16] M16 | 16 | - | W- Steel -PTFE / Steel self lubricated | |
34.48 € | 1 | Available |
Same day
Stock | - | 16 | M 16L | N- Brass / Steel lubrication possible | |
38.94 € | 1 | Available |
Same day
Stock | - | 16 | M 16L | W- Steel -PTFE / Steel self lubricated | |
41.86 € | 1 | Available |
Same day
Stock | [M18] M18 x 1,5 | 18 | - | N- Brass / Steel lubrication possible | |
47.16 € | 1 | Available |
Same day
Stock | [M18] M18 x 1,5 | 18 | - | W- Steel -PTFE / Steel self lubricated | |
41.86 € | 1 | Available |
Same day
Stock | - | 18 | M 18 x 1,5L | N- Brass / Steel lubrication possible | |
47.16 € | 1 | Available | 7 Days | - | 18 | M 18 x 1,5L | W- Steel -PTFE / Steel self lubricated | |
47.56 € | 1 | Available |
Same day
Stock | [M20] M20 x 1,5 | 20 | - | N- Brass / Steel lubrication possible | |
54.30 € | 1 | Available |
Same day
Stock | [M20] M20 x 1,5 | 20 | - | W- Steel -PTFE / Steel self lubricated | |
47.56 € | 1 | Available | 4 Days | - | 20 | M 20 x 1,5L | N- Brass / Steel lubrication possible | |
54.30 € | 1 | Available |
Same day
Stock | - | 20 | M 20 x 1,5L | W- Steel -PTFE / Steel self lubricated | |
58.78 € | 1 | Available |
Same day
Stock | [M22] M22 x 1,5 | 22 | - | N- Brass / Steel lubrication possible | |
61.74 € | 1 | Available |
Same day
Stock | [M22] M22 x 1,5 | 22 | - | W- Steel -PTFE / Steel self lubricated | |
58.78 € | 1 | Available |
Same day
Stock | - | 22 | M 22 x 1,5L | N- Brass / Steel lubrication possible | |
61.74 € | 1 | Available |
Same day
Stock | - | 22 | M 22 x 1,5L | W- Steel -PTFE / Steel self lubricated | |
68.62 € | 1 | Available | 4 Days | [M24] M24 x 2 | 25 | - | N- Brass / Steel lubrication possible | |
77.76 € | 1 | Available | 4 Days | [M24] M24 x 2 | 25 | - | W- Steel -PTFE / Steel self lubricated | |
68.62 € | 1 | Available | 4 Days | - | 25 | M 24 x 2L | N- Brass / Steel lubrication possible | |
77.76 € | 1 | Available |
Same day
Stock | - | 25 | M 24 x 2L | W- Steel -PTFE / Steel self lubricated | |
98.28 € | 1 | Available | 4 Days | [M30] M30 x 2 | 30 | - | W- Steel -PTFE / Steel self lubricated | |
98.28 € | 1 | Available | 4 Days | - | 30 | M 30 x 2L | W- Steel -PTFE / Steel self lubricated |
Loading...
Configure
Stock
Basic Attributes
Thread d2
Bore d1
Left hand thread d2
Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes