Configure
  • Est. shipping days
    • All
    • Within 7 working days
    • Within 12 working days
    • Within 17 working days

Housings for Insert Bearings / Cast iron, Cast steel, Composite / 2, 3, 4 holes

Part number:

Still undefined. 34 possible part numbers found.
Quantity:

Part number list

Number of items

Width L

(mm)

EAN

Form

Material

Number of holes

Outer diameter

(mm)

Weight

(g)

Minimum order quantity
25.5
7316570442014
Round
Cast iron
4
100
560.0
1 pieces
38
7316570116489
Round
Cast iron
4
160
1970.0
1 pieces
43
7316570262568
Round
Cast iron
4
185
3020.0
1 pieces
50
7316570293043
Round
Cast iron
4
205
4005.0
1 pieces
25.5
7316570980868
Square
Cast iron
4
86
387.0
1 pieces
27
7316570186000
Square
Cast iron
4
95
535.0
1 pieces
34
7316571146102
Square
Cast iron
4
118
887.0
1 pieces
36
7316570428681
Square
Cast iron
4
130
1201.0
1 pieces
40
7316570076813
Square
Cast iron
4
143
1800.0
1 pieces
43
7316570053425
Square
Cast iron
4
162
1960.0
1 pieces
55.5
7316570141733
Square
Cast iron
4
208
4500.0
1 pieces
30
7316570890440
Square
Composite
4
86
118.0
1 pieces
31
7316570885590
Square
Composite
4
95
140.0
1 pieces
39
7316571118925
Square
Composite
4
130
297.0
1 pieces
-
7316570350494
Oval
Composite
2
-
84.0
1 pieces
-
7316570212235
Oval
Composite
2
-
140.0
1 pieces
17
7316570576856
Oval
Cast iron
2
90.5
236.0
1 pieces
20.45
7316570616385
Oval
Cast iron
2
112.5
403.0
1 pieces
24
7316571179469
Oval
Cast iron
2
150
729.0
1 pieces
25.5
7316570450569
Oval
Cast iron
2
112
290.0
1 pieces
27
7316571137810
Oval
Cast iron
2
130
434.0
1 pieces
38
7316570971064
Oval
Cast iron
2
188
1242.0
1 pieces
40
7316570711363
Oval
Cast iron
2
195
1383.0
1 pieces
20
7316571071008
Round
Cast steel
4
148
680.0
1 pieces
21
-
Round
Cast steel
4
149
650.0
1 pieces
22
7316570071337
Round
Cast steel
4
155
826.0
1 pieces
14
7316570215182
Triangular
Cast steel
3
81
82.0
1 pieces
16
7316570778076
Triangular
Cast steel
3
91
96.0
1 pieces
19
-
Triangular
Cast steel
3
112
180.0
1 pieces
20
7316571011561
Triangular
Cast steel
3
122
218.0
1 pieces
18
7316571139104
Oval
Cast steel
2
95
104.0
1 pieces
19
7316570489606
Oval
Cast steel
2
112
171.0
1 pieces
20
7316571030784
Oval
Cast steel
2
122
196.0
1 pieces
20.4
-
Oval
Cast steel
2
148
360.0
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
19.80 €
( 23.56 € )
17 working days
42.92 €
( 51.07 € )
17 working days
62.47 €
( 74.34 € )
17 working days
77.93 €
( 92.74 € )
17 working days
12.35 €
( 14.70 € )
17 working days
14.37 €
( 17.10 € )
17 working days
18.65 €
( 22.19 € )
17 working days
20.25 €
( 24.10 € )
17 working days
36.33 €
( 43.23 € )
17 working days
48.55 €
( 57.77 € )
17 working days
137.73 €
( 163.90 € )
17 working days
9.97 €
( 11.86 € )
17 working days
12.35 €
( 14.70 € )
12 working days
17.35 €
( 20.65 € )
17 working days
9.97 €
( 11.86 € )
17 working days
14.60 €
( 17.37 € )
17 working days
17.17 €
( 20.43 € )
17 working days
23.15 €
( 27.55 € )
17 working days
34.37 €
( 40.90 € )
17 working days
14.22 €
( 16.92 € )
17 working days
17.63 €
( 20.98 € )
17 working days
26.30 €
( 31.30 € )
17 working days
35.30 €
( 42.01 € )
17 working days
11.22 €
( 13.35 € )
12 working days
12.47 €
( 14.84 € )
12 working days
15.58 €
( 18.54 € )
12 working days
5.07 €
( 6.03 € )
17 working days
5.82 €
( 6.93 € )
17 working days
7.40 €
( 8.81 € )
17 working days
9.08 €
( 10.81 € )
12 working days
5.70 €
( 6.78 € )
7 working days
7.15 €
( 8.51 € )
12 working days
9.08 €
( 10.81 € )
17 working days
12.05 €
( 14.34 € )
17 working days

More Information

Basic information

[Specifications]
・Material: Cast iron, Cast steel, Composite
・Number of holes: 2, 3, 4

Resist high levels of contamination/Chemical/Corrosion.