Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Automation Components
Connecting Parts
Rod End Bearings, Spherical Bearings
Rod End Bearings, Spherical Bearings MVZ019 Series
Configure
Clear all
I.D. D(mm)
10
12
View options
Outer diameter(mm)
29
33
Width(mm)
14
16
Weight(g)
79.0
117.0
GTIN/EAN
7316570579765
7316570857719
Type
Est. shipping days
All
Within 4 working days
SKF
Rod End Bearings, Spherical Bearings MVZ019 Series
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Product data
CAD data not available
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
SIKAC10 MVZ019
SIKAC12 MVZ019
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN
Minimum order quantity
10
29
14
79.0
7316570857719
1 pieces
12
33
16
117.0
7316570579765
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
27.16 €
(
32.32 €
)
4 working days
37.00 €
(
44.03 €
)
4 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...