Linear ball bearings / KBO..-P / open design / sealed on one side / corrosion-resistant design possible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KBO12-P
KBO16-P
KBO20-P
KBO25-P
KBO30-P
KBO40-P
KBO50-P
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Outer Diameter D
(φ)
load capacity dyn. C max
(N)
load capacity stat. C0 max
(N)
Number of rows balls B2
(mm)
L2
(mm)
BL2
(mm)
DN
(mm)
N2
(mm)
T4
(mm)
N4
(mm)
Angle of sector opening α
(°)
β
(°)
Mass
(g)
1 4 Days 12322260044547.722.61.3211.51.22.2786429
1 4 Days 163626800620410.124.61.324.921.22.2786438
1 4 Days 2045321600128051031.21.630.321.22.2605275
1 4 Days 25584028502300512.543.71.8537.52.51.536053158
1 4 Days 30684737003000513.651.71.8544.52.51.535455255
1 4 Days 40806261004600518.260.32.155931.535454517
1 4 Days 501007589006600522.777.32.657241.535454843

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support