Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2060-1401/998-404 |
2060-1402/998-404 |
2060-1421/998-404 |
2060-1822/998-404 |
2060-451/998-404 |
2060-452/998-404 |
2060-453/998-404 |
2060-471/998-404 |
2060-472/998-404 |
2060-852/998-404 |
2060-872/998-404 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Color | AWG max. | AWG (min.) | Contact spacing (mm) | Min. cross section (flexible) (mm²) | Min. stripping length (mm) | Stripping length (max.) (mm) | Pins per row | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Product size (width) (mm) | PCB terminal features | Connector orientation | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 0.40 € | 1 | 3 Days | 1 | Light grey | 18 | 24 | 4 | 0.20 | 6 | 7 | 1 | 160 | 6.90 | 3.90 | 11.7 | + actuator | Parallel (to the PCB) | Yes | |||
- | 0.67 € | 1 | 3 Days | 2 | Light grey | 18 | 24 | 4 | 0.20 | 6 | 7 | 2 | 160 | 7.90 | 6.90 | 11.7 | + actuator | Parallel (to the PCB) | Yes | |||
- | 0.37 € | 1 | Available | 3 Days | 1 | Black | 18 | 24 | 4 | 0.20 | 6 | 7 | 1 | 160 | 6.90 | 3.90 | 11.7 | + actuator | Parallel (to the PCB) | Yes | ||
- | 0.53 € | 1 | 3 Days | 2 | Black | - | - | 4 | 0.25 | 10 | 10 | 2 | 160 | 4.5 | 11.9 | 11.7 | + actuator | - | - | |||
0.39 € | 1 | 3 Days | 1 | White | 18 | 24 | 4 | 0.20 | 7 | 9 | 1 | 160 | 4.5 | 3.90 | 13.10 | + CAGE CLAMP® | Parallel (to the PCB) | Yes | ||||
0.72 € | 1 | Available | 3 Days | 2 | White | 18 | 24 | 4 | 0.20 | 7 | 9 | 2 | 160 | 7.90 | 4.5 | 13.10 | + CAGE CLAMP® | Parallel (to the PCB) | Yes | |||
0.87 € | 1 | 3 Days | 3 | White | 18 | 24 | 4 | 0.20 | 7 | 9 | 3 | 160 | 11.90 | 4.5 | 13.10 | + CAGE CLAMP® | Parallel (to the PCB) | Yes | ||||
0.39 € | 1 | 3 Days | 1 | Black | 18 | 24 | 4 | 0.20 | 7 | 9 | 1 | 160 | 4.5 | 3.90 | 13.10 | + CAGE CLAMP® | Parallel (to the PCB) | Yes | ||||
643.87 € | 1,000 Pieces Per Package | 1 pack | Available | 32 Days | 2 | Black | 18 | 24 | 4 | 0.20 | 7 | 9 | 2 | 160 | 7.90 | 4.5 | 13.10 | + CAGE CLAMP® | Parallel (to the PCB) | Yes | ||
1.33 € | 1 | Available | 3 Days | 2 | White | 18 | 24 | 8 | 0.20 | 7 | 9 | 2 | 630 | 11.90 | 4.5 | 13.10 | + CAGE CLAMP® | Parallel (to the PCB) | Yes | |||
0.61 € | 1 | Available | 3 Days | 2 | Black | 18 | 24 | 8 | 0.20 | 7 | 9 | 2 | 630 | 11.90 | 4.5 | 13.10 | + CAGE CLAMP® | Parallel (to the PCB) | Yes |
Loading...
Max. cross section (inflexible)(mm²) | 0.75 | Min. cross section (inflexible)(mm²) | 0.2 | Max. cross section (flexible)(mm²) | 0.75 |
---|---|---|---|---|---|
No. of rows | 1 | Nominal current(A) | 9 | Series (connectors) | 2060 |
Connection (components) | PCB terminal type (category) | Spring-loaded terminal | Contact material | Cu-alloy | |
Contact surface | Tin plated | Insulation material | PPA-GF | Wire protection | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Color
AWG max.
AWG (min.)
Contact spacing(mm)
Min. cross section (flexible)(mm²)
Min. stripping length(mm)
Stripping length (max.)(mm)
Pins per row
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Product size (width)(mm)
PCB terminal features
Connector orientation
Industrial goods
Filter by standard shipping days
Optional Attributes