Plug-in cable 830-1T for PROFIBUS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6XV18301CH15

Part Number
6XV18301CH15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

80.60 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Product type Connection cable Max. temperature range (fixed installation)(°C) +70 Min. temperature range (fixed installation)(°C) -40
Max. temperature range (flexible installation)(°C) +70 Min. temperature range (flexible installation)(°C) -40 Outside diameter(mm) 5.7
No. of leads 2 Colour Violet Cable features Flame-retardant
Insulation (material) Polyethylene (PE)

This page is Plug-in cable 830-1T for PROFIBUS, part number 6XV18301CH15.
You can find the detail information about specifications and dimensions on part number 6XV18301CH15.

Tech Support