Tin-plated|Colour-coded | - | Multi-coloured | 1.27 | 7 x 0.127 | 50 x 0.08 mm² | 0.080 | No | PVC | PVC (UL VW1) | 7000006031 | +80 | -20 | - | 50 | < 50
| 50 | - | - | 62.23 | 63.5 | No | -20 - +80 | - | 1 pieces |
Tin-plated|Colour-coded | - | Multi-coloured | 1.27 | 7 x 0.127 | 64 x 0.08 mm² | 0.080 | No | PVC | PVC (UL VW1) | 7000006058 | +80 | -20 | - | 50 | < 50
| 64 | - | - | 80.01 | 81.28 | No | -20 - +80 | - | 1 pieces |
Shielded|Round|Tin-plated | - | Black|Grey | 1.27 | 7 x 0.27 | 16 x 0.08 mm² | - | No | PVC | - | 7000006062 | +80 | -20 | - | 50 | - | 16 | - | 7.90 | - | 19.1 | Yes | - | - | 1 pieces |
Round|Tin-plated | 3759 | Black | 1.27 | 7 x 0.127 | 34 x 0.08 mm² | 0.09 | No | PVC | - | 7000006070 | +80 | -20 | - | 300 | - | 34 | - | 41.90 | - | 9.4 | No | -20 - +80 | - | 1 pieces |
Round|Tin-plated | 3759 | Black | 1.27 | 7 x 0.127 | 50 x 0.08 mm² | 0.09 | No | PVC | - | 7000031575 | +80 | -20 | - | 300 | - | 50 | - | 62.20 | - | 11.2 | No | -20 - +80 | - | 1 pieces |
Halogen-free | 2010 | Grey | 1.27 | 7 x 0.127 | 10 x 0.08 mm² | 0.09 | Yes | Polyolefin | PVC | 7000057354 | +105 | -40 | 30 V | 30 | - | 10 | - | - | 11.43 | 12.7 | No | -40 - +105 | - | 1 pieces |
Halogen-free | 2010 | Grey | 1.27 | 7 x 0.127 | 16 x 0.08 mm² | 0.09 | Yes | Polyolefin | PVC | 7000057361 | +105 | -40 | 30 V | 30 | - | 16 | - | - | 19.05 | 20.32 | No | -40 - +105 | - | 1 pieces |
Halogen-free | 2010 | Grey | 1.27 | 7 x 0.127 | 20 x 0.08 mm² | 0.09 | Yes | Polyolefin | PVC | 7000057364 | +105 | -40 | 30 V | 30 | - | 20 | - | - | 24.13 | 25.4 | No | -40 - +105 | - | 1 pieces |
Halogen-free | 2010 | Grey | 1.27 | 7 x 0.127 | 34 x 0.08 mm² | 0.09 | Yes | Polyolefin | PVC | 7000057371 | +105 | -40 | 30 V | 30 | - | 34 | - | - | 41.91 | 43.18 | No | -40 - +105 | - | 1 pieces |
Halogen-free | 2010 | Grey | 1.27 | 7 x 0.127 | 40 x 0.08 mm² | 0.09 | Yes | Polyolefin | PVC | 7000057375 | +105 | -40 | 30 V | 30 | - | 40 | - | - | 49.53 | 50.8 | No | -40 - +105 | - | 1 pieces |
- | 3365 | Grey | 1.27 | 7 x 0.127 | 16 x 0.08 mm² | 0.09 | No | PVC | - | 7000057941 | +105 | -20 | 300 Veff | 300 | - | 16 | - | - | 19.05 | 20.32 | No | -20 - +105 | - | 1 pieces |
- | 3365 | Grey | 1.27 | 7 x 0.127 | 20 x 0.08 mm² | 0.09 | No | PVC | - | 7000057943 | +105 | -20 | 300 Veff | 300 | - | 20 | - | - | 24.13 | 25.4 | No | -20 - +105 | - | 1 pieces |
- | 3365 | Grey | 1.27 | 7 x 0.127 | 25 x 0.08 mm² | 0.09 | No | PVC | - | 7000057946 | +105 | -20 | 300 Veff | 300 | - | 25 | - | - | 30.48 | 31.75 | No | -20 - +105 | - | 1 pieces |
- | 3365 | Grey | 1.27 | 7 x 0.127 | 50 x 0.08 mm² | 0.09 | No | PVC | - | 7000057956 | +105 | -20 | 300 Veff | 300 | - | 50 | - | - | 62.23 | 63.5 | No | -20 - +105 | - | 1 pieces |
- | 3625 | Grey | 1 | 7 x 0.127 | 40 x 0.08 mm² | 0.09 | No | PVC | PVC | 7000058183 | +105 | -20 | - | 300 | - | 40 | - | - | 39 | 40 | No | -20 - +105 | - | 1 pieces |
- | 3625 | Grey | 1 | 7 x 0.127 | 20 x 0.08 mm² | 0.09 | No | PVC | PVC | 7000058222 | +105 | -20 | - | 300 | - | 20 | - | - | 19 | 20 | No | -20 - +105 | - | 1 pieces |
- | 3625 | Grey | 1 | 7 x 0.127 | 26 x 0.08 mm² | 0.09 | No | PVC | PVC | 7000058223 | +105 | -20 | - | 300 | - | 26 | - | - | 25 | 26 | No | -20 - +105 | - | 1 pieces |
Colour-coded | 1700 | Multi-coloured | 1.27 | 7 x 0.127 | 10 x 0.08 mm² | 0.09 | No | PVC | PVC (UL VW1) | 7000058232 | +105 | -20 | 300 Veff | 300 | - | 10 | - | - | 11.43 | 12.7 | No | -20 - +80 | - | 1 pieces |
Tin-plated|Colour-coded | - | Multi-coloured | 1.27 | 7 x 0.127 | 10 x 0.08 mm² | 0.080 | No | PVC | PVC (UL VW1) | 7000058336 | +80 | -20 | - | 50 | < 50
| 10 | - | - | 11.43 | 12.7 | No | -20 - +80 | - | 1 pieces |
Tin-plated|Colour-coded | - | Multi-coloured | 1.27 | 7 x 0.127 | 16 x 0.08 mm² | 0.080 | No | PVC | PVC (UL VW1) | 7000058337 | +80 | -20 | - | 50 | < 50
| 16 | - | - | 19.05 | 20.32 | No | -20 - +80 | - | 1 pieces |
Shielded|Round|Tin-plated | - | Black|Grey | 1.27 | 7 x 0.27 | 9 x 0.08 mm² | - | No | PVC | - | 7000058360 | +80 | -20 | - | 50 | - | 9 | - | 6.90 | - | 10.2 | Yes | - | - | 1 pieces |
Shielded|Round|Tin-plated | - | Black|Grey | 1.27 | 7 x 0.27 | 14 x 0.08 mm² | - | No | PVC | - | 7000058364 | +80 | -20 | - | 50 | - | 14 | - | 7.90 | - | 16.5 | Yes | - | - | 1 pieces |
Shielded|Round|Tin-plated | - | Black|Grey | 1.27 | 7 x 0.27 | 20 x 0.08 mm² | - | No | PVC | - | 7000058369 | +80 | -20 | - | 50 | - | 20 | - | 8.60 | - | 24.1 | Yes | - | - | 1 pieces |
Shielded|Round|Tin-plated | - | Black|Grey | 1.27 | 7 x 0.27 | 25 x 0.08 mm² | - | No | PVC | - | 7000058373 | +80 | -20 | - | 50 | - | 25 | - | 9.40 | - | 30.5 | Yes | - | - | 1 pieces |
Shielded|Round|Tin-plated | - | Black|Grey | 1.27 | 7 x 0.27 | 26 x 0.08 mm² | - | No | PVC | - | 7000058375 | +80 | -20 | - | 50 | - | 26 | - | 9.40 | - | 31.8 | Yes | - | - | 1 pieces |
Shielded|Round|Tin-plated | - | Black|Grey | 1.27 | 7 x 0.27 | 50 x 0.08 mm² | - | No | PVC | - | 7000058383 | +80 | -20 | - | 50 | - | 50 | - | 12.20 | - | 62.2 | Yes | - | - | 1 pieces |
Round|Tin-plated | 3759 | Black | 1.27 | 7 x 0.127 | 10 x 0.08 mm² | 0.09 | No | PVC | - | 7000058389 | +80 | -20 | - | 300 | - | 10 | - | 6.60|6.6 | - | 6.6 | No | -20 - +80 | - | 1 pieces |
Round|Tin-plated | 3759 | Black | 1.27 | 7 x 0.127 | 15 x 0.08 mm² | 0.09 | No | PVC | - | 7000058393 | +80 | -20 | - | 300 | - | 15 | - | 17.80 | - | 6.9 | No | -20 - +80 | - | 1 pieces |
Round|Tin-plated | 3759 | Black | 1.27 | 7 x 0.127 | 16 x 0.08 mm² | 0.09 | No | PVC | - | 7000058394 | +80 | -20 | - | 300 | - | 16 | - | 19.10 | - | 6.9 | No | -20 - +80 | - | 1 pieces |
Round|Tin-plated | 3759 | Black | 1.27 | 7 x 0.127 | 20 x 0.08 mm² | 0.09 | No | PVC | - | 7000058397 | +80 | -20 | - | 300 | - | 20 | - | 24.10 | - | 7.6 | No | -20 - +80 | - | 1 pieces |
Round|Tin-plated | 3759 | Black | 1.27 | 7 x 0.127 | 26 x 0.08 mm² | 0.09 | No | PVC | - | 7000058399 | +80 | -20 | - | 300 | - | 26 | - | 31.80 | - | 8.4 | No | -20 - +80 | - | 1 pieces |
Round|Tin-plated | 3759 | Black | 1.27 | 7 x 0.127 | 37 x 0.08 mm² | 0.09 | No | PVC | - | 7000058403 | +80 | -20 | - | 300 | - | 37 | - | 45.70 | - | 9.9 | No | -20 - +80 | - | 1 pieces |
Round|Tin-plated | 3759 | Black | 1.27 | 7 x 0.127 | 40 x 0.08 mm² | 0.09 | No | PVC | - | 7000058405 | +80 | -20 | - | 300 | - | 40 | - | 49.50 | - | 9.9 | No | -20 - +80 | - | 1 pieces |
Round|Tin-plated | 3759 | Black | 1.27 | 7 x 0.127 | 64 x 0.08 mm² | 0.09 | No | PVC | - | 7000058409 | +80 | -20 | - | 300 | - | 64 | - | 80 | - | 12.7 | No | -20 - +80 | - | 1 pieces |
Tin-plated|Colour-coded | 3302 | Multi-coloured | 1.27 | 7 x 0.127 | 20 x 0.08 mm² | 0.080 | No | PVC | PVC (UL VW1) | 7000145515 | +80 | -20 | - | 50 | < 50
| 20 | 20 | - | 24.13 | 25.4 | No | -20 - +80 | 3302 | 1 pieces |