Configure
  • Est. shipping days
    • All
    • Within 3 working days

Pin terminal

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

AWG

AWG max.

AWG (min.)

Colour

Crimp area (max.)

(mm²)

Cross-section range

Cross section (max.)

(mm²)

Insulation material

Manufacturer part #

Min. cross section

(mm²)

Pin diameter

(mm)

Pin length

(mm)

Product size (length)

(mm)

Support sleeve

Temperature range

(°C)

Minimum order quantity
-
-
-
Red
1.60
0.205 - 1.60 mm²
1.60
Polyamide
165142
0.205
1.8
6.7
20.2
Yes
-
1 pieces
22 - 16
16
22
Red
1.60
0.205 - 1.60 mm²
1.60
PVC
165143
0.205
1.8
6.7
20.7
No
+ 90
1 pieces
-
-
-
Red
1.60
0.205 - 1.60 mm²
1.60
Polyamide
165168
0.205
1.8
9.9
23.2
Yes
-
1 pieces
16 - 14
14
16
Blue
2.60
1 - 2.60 mm²
2.60
PVC
165171
1
1.8
9.9
23.8
No
+ 90
1 pieces
-
-
-
Blue
2.60
1 - 2.60 mm²
2.60
Polyamide
165172
1
1.9
9.9
23.6
Yes
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.73 €
( 0.87 € )
3 working days
0.68 €
( 0.81 € )
3 working days
0.95 €
( 1.13 € )
3 working days
0.56 €
( 0.67 € )
3 working days
1.12 €
( 1.33 € )
3 working days