Configure
  • Tip Type Complement
  • THK(mm)
  • Shank LG(mm)
  • Shank O/D(mm)
  • Grip O/D(mm)
  • Type
    • Est. shipping days
      • All
      • Within 7 working days

    MEGADORA Chisel Type Screwdriver

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Tip Type Complement

    THK

    (mm)

    Shank LG

    (mm)

    Shank O/D

    (mm)

    Grip O/D

    (mm)

    Minimum order quantity
    7
    1.5
    100
    6
    34
    6 pieces
    9.5
    1.7
    120
    8
    36
    6 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    18.43 €
    ( 21.93 € )
    7 working days
    26.29 €
    ( 31.29 € )
    7 working days

    More Information

    Basic information

    · Special steel for high quality cold chisel used. Hardness: 58HRC? Abrasion resistant and sharp edge.
    · Elastomer-resin made grip absorbs shock when using and alleviate the fatigue on the hand.
    · Tang-Thru shank with large end cap.