Manufacturer part number: 0008329600000
Brand: INA
Price: Please contact the support for quotation
Delivery time: 5 Days
Shaft Bore Dia. d: 25 mm
Basic Load Rating, Dynamic Rating: 14000 N
Basic Load Rating, Static Rating: 7800 N
Housing: FLAN52-MSB
Customs tariff weight: 0.31 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008329600000
Part Number
|
---|
0008329600000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Housing | Customs tariff weight (kg) | S (mm) | Unit height H (mm) | Unit code | Unit width A (mm) | Pitch circle J (mm) | Bearing code | U (mm) | B (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | 14000 | 7800 | FLAN52-MSB | 0.31 | 2 | 95 | FLAN52-MSB (2 pieces) | 8.7 | 76 | AY25-NPP-B | 21.5 | 27 | 60 | 8.7 | RAY25-XL |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Steel Plate | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Grub screw | Number of fixing holes | 3 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Sheet steel | Model | round |
Model series | RAY.. | Relubrication possible yes/no | no | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is INA Three-Bolt, Four-Bolt Square Flange Units, Sheet Steel, Grub Screws in the Inner Ring, P Seal, part number 0008329600000.
You can find the detail information about specifications and dimensions on part number 0008329600000.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
Housing
Customs tariff weight(kg)
S(mm)
Unit height H(mm)
Unit code
Unit width A(mm)
Pitch circle J(mm)
Bearing code
U(mm)
B(mm)
V(mm)
Width/diameter of fixing hole N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008398090000 |
0008398250000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Housing | Customs tariff weight (kg) | S (mm) | Unit height H (mm) | Unit code | Unit width A (mm) | Pitch circle J (mm) | Bearing code | U (mm) | B (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 20 | 12800 | 6600 | FLAN47-MSB | 0.29 | 2 | 90.5 | FLAN47-MSB (2 pieces) | 8 | 71.5 | AY20-NPP-B | 20 | 25 | 55 | 8.7 | RAY20-XL | |||
- | 1 | 5 Days | 30 | 19500 | 11300 | FLAN62-MSB | 0.56 | 2.5 | 112.7 | FLAN62-MSB (2 pieces) | 8.7 | 90.5 | AY30-NPP-B | 23.5 | 30 | 71 | 10.5 | RAY30-XL |