Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008280330000
Part Number
|
---|
0008280330000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | S (mm) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | Unit width A (mm) | Unit length L (mm) | Unit material | Bearing code | Model series | A2 (mm) | U (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.35 € | 1 | 5 Days | 15 | 9800 | 2700 | 28.6 | FLAN40-MST | 28 | 0.16 | - | 81 | 63.5 | FLAN40-MST (2 pieces) | - | 7 | 58.7 | Sheet steel | RAE15-NPP-B | RAT.. | - | 24 | 48 | 7.1 | RAT15-XL |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Steel Plate | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | oval | Relubrication possible yes/no | no |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Two-Bolt Square Flange Units, Sheet Steel, Eccentric Locking Collar, P Seal, part number 0008280330000.
You can find the detail information about specifications and dimensions on part number 0008280330000.
Configure
Basic Attributes
S(mm)
S1(mm)
A2(mm)
Type
Shaft Bore Dia. d(mm)
B1(mm)
Housing
d3 max.(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
Unit width A(mm)
Unit length L(mm)
Unit material
Bearing code
Model series
U(mm)
V(mm)
Width/diameter of fixing hole N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008280680000 |
0008280760000 |
0008280840000 |
0008280920000 |
0009748380000 |
0009748620000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | S (mm) | Unit height H (mm) | Center hole distance J (mm) | Unit code | S1 (mm) | Unit width A (mm) | Unit length L (mm) | Unit material | Bearing code | Model series | A2 (mm) | U (mm) | V (mm) | Width/diameter of fixing hole N (mm) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 20 | 9400 | 4200 | 31 | FLAN47-MST | 33 | 0.26 | - | 90.5 | 71.5 | FLAN42-MST (2 pieces) | - | 8 | 66 | Sheet steel | RAE20-NPP-B | RAT.. | - | 25.5 | 55 | 8.7 | RAT20-XL | |||
23.86 € | 1 | 5 Days | 25 | 14000 | 7800 | 31 | FLAN52-MST | 37.5 | 0.276 | - | 95.2 | 76.2 | FLAN52-MST (2 pieces) | - | 8.7 | 71 | Sheet steel | RAE25-NPP-B | RAT.. | - | 25.5 | 60 | 8.7 | RAT25-XL | |||
28.40 € | 1 | 5 Days | 30 | 14000 | 3650 | 35.7 | FLAN62-MST | 44 | 0.464 | - | 112.7 | 90.5 | FLAN62-MST (2 pieces) | - | 8.7 | 84 | Sheet steel | RAE30-NPP-B | RAT.. | - | 29.2 | 71 | 10.5 | RAT30-XL | |||
- | 1 | 5 Days | 35 | 25500 | 6300 | 38.9 | FLAN72-MST | 51 | 0.72 | - | 123 | 100 | FLAN72-MST (2 pieces) | - | 10.5 | 93.7 | Sheet steel | RAE35-NPP-B | RAT.. | - | 31.5 | 81 | 10.5 | RAT35-XL | |||
23.68 € | 1 | Quote | 20 | 9400 | 5000 | 24.6 | FLAN42-CSLT | 30 | 0.2 | 2 | 90.5 | 71.4 | FLAN42-CSLT-FA125 (1 piece)/FLAN42-CST-FA125 (1 piece) | 3 | 14 | 66 | Sheet steel/Corrotect coating | RALE20-NPP-B | PCSLT.. | 7.5 | 26.1 | - | 8.7 | PCSLT20-XL | |||
- | 1 | 5 Days | 25 | 10100 | 5900 | 25.4 | FLAN47-CSLT | 36 | 0.25 | 2 | 95.2 | 76.2 | FLAN47-CSLT-FA125 (1 piece)/FLAN47-CST-FA125 (1 piece) | 3 | 16 | 71 | Sheet steel/Corrotect coating | RALE25-NPP-B | PCSLT.. | 8.5 | 28 | - | 8.7 | PCSLT25-XL |