Locknuts KM, main dimensions to DIN 981 (KM7)

Locknuts KM, main dimensions to DIN 981 KM7
  • Volume Discount

Product Details:

Manufacturer part number: KM7

Brand: FAG

Price: 6.25

Delivery time: Same day


Technical Data:

Inner Diameter: 44 mm

Outer Diameter: 52 mm

Width: 8 mm

Width retaining slot, b: 5 mm

Fuse: MB7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KM7

Part Number
KM7
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Width retaining slot, b
(mm)
Fuse Thread, G Axial load capacity, static, F
(N)
Hight retaining slot, h
(mm)
Groove base distance, A^a
(mm)
Weight
(g)

6.25 €

1 Available Same day

Stock

445285MB7M35x1,543000-4870

Loading...

  1. 1

Basic information

Chamfer angle(°) 30

This page is Locknuts KM, main dimensions to DIN 981, part number KM7.
You can find the detail information about specifications and dimensions on part number KM7.

Variation of this product

Part Number
KM10
KM11
KM12
KM13
KM8
KM9
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Width retaining slot, b
(mm)
Fuse Thread, G Axial load capacity, static, F
(N)
Hight retaining slot, h
(mm)
Groove base distance, A^a
(mm)
Weight
(g)

6.88 €

1 Available 3 Days 6170116MB10M50x1,593000-65158.0

7.43 €

1 Available 3 Days 6775117MB11M55x287000-69176.0

9.10 €

1 Quote 7380117MB12M60x290000-74192.0

11.00 €

1 Available 4 Days 7985127MB13M65x2108000-79227.0

5.58 €

1 Available 3 Days 505896MB8M40x1,558000-5394

6.72 €

1 Available 4 Days 5665106MB9M45x1,577000-60131

Tech Support