Bearing housings / T-shape / screw mounted / Radial insert ball bearings / RPB-XL (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RPB20-XL
RPB25-XL
RPB30-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Width (base)
(mm)
Width (head)
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Basic dynamic load rating, radial
(N)
Basic static load rating, radial
(N)
Calculation factor Limiting speed for grease lubrication
(1/min)
Load carrying capacity (housing)
(N)
Rubber interliner designation Weight per Unit
(kg)

47.76 €

1 Available 5 Days 2056.510828.631.823.5GEH52-BTRAE20-XL-NPP-B8613600660013.1187001100GRG.RABR47/52-AH010.37

48.22 €

1 Available 5 Days 2566.1117.533.33826.5GEH62-BTRAE25-XL-NPP-B9514000780013.8167001400GRG.RABR52/62-AH010.54

39.82 €

1 Available 3 Days 3066.1117.533.33826.5GEH62-BTRALE30-XL-NPP-B9514100830014.8157001400GRG.RABR55/620.4

Loading...

  1. 1

Basic information

Height (base)(mm) 4 Width (slot)(mm) 11.5

Tech Support