Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0383829970000 |
0383830470000 |
0384387390000 |
0384387550000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Mounting Height H (mm) | Customs tariff weight (kg) | Unit width A (mm) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | suitable bearings | Model series | Bearing seat Da (mm) | Bearing, locating ring, seal basic shape | Distance between housing base and bearing seat Ba (mm) | Pitch circle J (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 50 | 170 | 4.394 | 82 | 190 | 65 | 2211-K-TVH-C3|22211-E1-K | F..WB-L | 100 | 2211-K-TVH-C3; H311; 1xFE100/2; 2x8X6,5X200|22211-E1-K; H311; 1xFE100/2; 2x8X6,5X200 | 23 | 170 | F511-WB-L | |||
- | 1 | 5 Days | 60 | 198 | 5.485 | 87 | 219 | 75 | 2213-K-TVH-C3|22213-E1-K | F..WB-L | 120 | 2213-K-TVH-C3; H313; 1xFE120/2; 2x8X6,5X230|22213-E1-K; H313; 1xFE120/2; 2x8X6,5X230 | 24 | 190 | F513-WB-L | |||
- | 1 | 5 Days | 50 | 170 | 4.2 | 76 | 190 | 65 | 1211-K-TVH-C3|20211-K-TVP-C3 | F..B-L | 100 | 1211-K-TVH-C3; H211; 1xFE100/2; 2x8X6,5X200|20211-K-TVP-C3; H211; 1xFE100/2; 2x8X6,5X200 | 23 | 170 | F511-B-L | |||
- | 1 | 5 Days | 60 | 198 | 5.311 | 79 | 219 | 75 | 1213-K-TVH-C3|20213-K-TVP-C3 | F..B-L | 120 | 1213-K-TVH-C3; H213; 1xFE120/2; 2x8X6,5X230|20213-K-TVP-C3; H213; 1xFE120/2; 2x8X6,5X230 | 24 | 190 | F513-B-L |
Loading...
Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 | Construction | Square flange unit |
---|---|---|---|---|---|
Number of fixing holes | 3 | Customs tariff weight unit | kg | Hole shape | tapered |
A1(mm) | 16 | Unit material (Details) | Gray cast iron | Model | triangular |
Screw size for mounting hole G | M12 | Relubrication possible yes/no | yes | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Shape | continuous shaft |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Mounting Height H(mm)
Customs tariff weight(kg)
Unit width A(mm)
Unit length L(mm)
Base height to shaft center H1/L1(mm)
suitable bearings
Model series
Bearing seat Da(mm)
Bearing, locating ring, seal basic shape
Distance between housing base and bearing seat Ba(mm)
Pitch circle J(mm)
Type
Filter by standard shipping days
Optional Attributes