Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0008424510000 |
0008834920000 |
0008915680000 |
0008938700000 |
0009015200000 |
0009256750000 |
0009329140000 |
0009329220000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Housing | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | Unit code | Unit length L (mm) | A1 (mm) | Bearing code | A2 (mm) | U (mm) | B (mm) | Width/diameter of fixing hole N (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | 14000 | 7800 | LCTE05 | 0.43 | 97 | 76.2 | GG.LCTE05-E | 71 | 17.5 | AY25-NPP-B | 9.9 | 29.4 | 27 | 9 | FLCTEY25-XL | |||
- | 1 | 5 Days | 20 | 12800 | 6600 | LCTE04 | 0.31 | 90.5 | 71.4 | GG.LCTE04-E | 66.5 | 17 | AY20-NPP-B | 9.5 | 27 | 25 | 9 | FLCTEY20-XL | |||
- | 1 | 5 Days | 35 | 25500 | 15300 | LCTE07 | 0.91 | 126 | 100 | GG.LCTE07 | 94 | 22 | GAY35-NPP-B | 12.4 | 37.9 | 35 | 11.5 | FLCTEY35-XL | |||
- | 1 | 5 Days | 30 | 19500 | 11300 | LCTE06 | 0.68 | 112.5 | 90.5 | GG.LCTE06-E | 84 | 20.5 | AY30-NPP-B | 11.4 | 32.4 | 30 | 11.5 | FLCTEY30-XL | |||
- | 1 | 5 Days | 40 | 32500 | 19800 | LCTE08 | 1.23 | 150 | 119 | GG.LCTE08 | 100 | 24 | GAY40-NPP-B | 13.5 | 42.5 | 39.5 | 14 | FLCTEY40-XL | |||
- | 1 | 5 Days | 12 | 9800 | 4750 | LCTE03 | 0.28 | 81 | 63.5 | GG.LCTE03 | 58.7 | 15 | AY12-NPP-B | 8.4 | 24.4 | 22 | 6.6 | FLCTEY12-XL | |||
- | 1 | 5 Days | 15 | 9800 | 4750 | LCTE03 | 0.27 | 81 | 63.5 | GG.LCTE03 | 58.7 | 15 | AY15-NPP-B | 8.4 | 24.4 | 22 | 6.6 | FLCTEY15-XL | |||
- | 1 | 5 Days | 17 | 9800 | 4750 | LCTE03 | 0.26 | 81 | 63.5 | GG.LCTE03 | 58.7 | 15 | AY17-NPP-B | 8.4 | 24.4 | 22 | 6.6 | FLCTEY17-XL |
Loading...
Bearing Unit, Type | Round Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Grub screw | Number of fixing holes | 2 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Gray cast iron | Model | oval |
Model series | FLCTEY.. | Relubrication possible yes/no | no | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Housing
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
Unit code
Unit length L(mm)
A1(mm)
Bearing code
A2(mm)
U(mm)
B(mm)
Width/diameter of fixing hole N(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes