Miniature Industrial Relay

Miniature Industrial Relay
Relay for switching, amplifying and multiplying digital signals with low electrical load. Small design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1201230000
4058580000
4058600000
4058620000
4058630000
4058640000
4058750000
4058760000
4074580000
7760056050
7760056051
7760056052
7760056053
7760056054
7760056055
7760056056
7760056057
7760056058
7760056059
7760056060
7760056061
7760056062
7760056063
7760056064
7760056065
7760056066
7760056067
7760056068
7760056070
7760056071
7760056072
7760056073
7760056074
7760056077
7760056078
7760056079
7760056080
7760056081
7760056082
7760056083
7760056084
7760056085
7760056086
7760056087
7760056089
7760056090
7760056091
7760056092
7760056093
7760056095
7760056096
7760056097
7760056098
7760056099
7760056100
7760056101
7760056102
7760056103
7760056104
7760056105
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Drive, polarization Number of contacts as normally open contact Number of contacts as change-over contact Complete with socket Degree of protection (IP) Width
(mm)
Height
(mm)
Depth
(mm)
Type of electric connection Rated control supply voltage Us at AC 50HZ
(V)
Rated control supply voltage Us at AC 60HZ
(V)
Rated control supply voltage Us at DC
(V)
With LED indication

6.80 €

20 4 Days Polarity free02falseIP2012.72915.7Plug-in connection-|--|-45.6|62.4-

5.68 €

20 4 Days Polarity free02falseIP2012.72915.7Plug-in connection-|--|-22.8|31.2-

5.28 €

20 4 Days Polarity free02falseIP2012.72915.7Plug-in connection21.6|27.621.6|27.6-|--

11.63 €

1 4 Days Polarity free02falseIP2012.72915.7Plug-in connection103.5|132.25103.5|132.25-|--

8.08 €

20 4 Days Polarity free02falseIP2012.72915.7Plug-in connection207|264.5207|264.5-|--

11.85 €

20 4 Days Polarity free02falseIP2012.72915.7Plug-in connection207|264.5207|264.5-|--

5.28 €

20 4 Days Polarity free02falseIP2012.72915.7Plug-in connection-|--|-45.6|62.4-

5.28 €

20 4 Days Polarity free02falseIP2012.72915.7Plug-in connection-|--|-57|78-

5.68 €

20 4 Days Polarity free02falseIP2012.72915.7Plug-in connection-|--|-11.4|15.6-

8.40 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-10.8|15.6-

8.40 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-21.6|31.2-

8.18 €

20 70 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-43.2|62.4-

9.48 €

20 4 Days Polarity free02-IP202127.435.7Plug-in connection-|--|-99|143-

11.42 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-198|286-

9.15 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection19.2|26.419.2|26.4-|--

9.15 €

20 49 Days Polarity free02falseIP202127.435.7Plug-in connection38.4|52.838.4|52.8-|--

9.15 €

20 28 Days Polarity free02falseIP202127.435.7Plug-in connection92|126.592|126.5-|--

9.80 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection184|253184|253-|--

8.18 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-10.8|15.6true

8.18 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-21.6|31.2true

8.83 €

20 70 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-43.2|62.4true

9.37 €

20 4 Days Polarity free02-IP202127.435.7Plug-in connection-|--|-99|143true

11.42 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-198|286true

9.05 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection19.2|26.419.2|26.4-|-true

9.05 €

20 70 Days Polarity free02falseIP202127.435.7Plug-in connection38.4|52.838.4|52.8-|-true

9.58 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection92|126.592|126.5-|-true

9.80 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection184|253184|253-|-true

8.18 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-10.8|15.6true

8.83 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-43.2|62.4true

9.37 €

20 4 Days Polarity free02-IP202127.435.7Plug-in connection-|--|-99|143true

11.42 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection-|--|-198|286true

9.05 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection19.2|26.419.2|26.4-|-true

9.05 €

20 4 Days Polarity free02falseIP202127.435.7Plug-in connection38.4|52.838.4|52.8-|-true

8.18 €

20 4 Days Polarized02falseIP202127.435.7Plug-in connection-|--|-21.6|31.2true

8.83 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-10.8|15.6-

8.83 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-21.6|31.2-

8.94 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-43.2|62.4-

9.80 €

20 4 Days Polarity free04-IP202127.435.7Plug-in connection-|--|-99|143-

11.95 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-198|286-

9.58 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection19.2|26.419.2|26.4-|--

9.58 €

20 70 Days Polarity free04falseIP202127.435.7Plug-in connection38.4|52.838.4|52.8-|--

9.91 €

20 44 Days Polarity free04falseIP202127.435.7Plug-in connection92|126.592|126.5-|--

10.45 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection184|253184|253-|--

9.15 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-10.8|15.6true

9.91 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-43.2|62.4true

10.45 €

20 5 Days Polarity free04-IP202127.435.7Plug-in connection-|--|-99|143true

12.49 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-198|286true

10.02 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection19.2|26.419.2|26.4-|-true

10.02 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection38.4|52.838.4|52.8-|-true

10.77 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection184|253184|253-|-true

9.91 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-10.8|15.6true

9.91 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-21.6|31.2true

10.66 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-43.2|62.4true

11.31 €

20 4 Days Polarity free04-IP202127.435.7Plug-in connection-|--|-99|143true

13.46 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection-|--|-198|286true

10.98 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection19.2|26.419.2|26.4-|-true

10.98 €

20 5 Days Polarity free04falseIP202127.435.7Plug-in connection38.4|52.838.4|52.8-|-true

11.63 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection92|126.592|126.5-|-true

11.85 €

20 4 Days Polarity free04falseIP202127.435.7Plug-in connection184|253184|253-|-true

9.91 €

20 4 Days Polarized04falseIP202127.435.7Plug-in connection-|--|-21.6|31.2true

Loading...

Basic information

With detachable clamps false Voltage type for actuating - Drive, switching attitude Mono stable
Number of contacts as normally closed contact 0 With forced-guided contacts false Type of switch contact Simple contact
Nominal current(A) -

Tech Support