Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KM22
Part Number
|
---|
KM22 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Width retaining slot, b (mm) | Fuse | Thread, G | Axial load capacity, static, F (N) | Hight retaining slot, h (mm) | Groove base distance, A^a (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.40 € | 1 | Available |
Same day
Stock | 133 | 145 | 19 | 12 | MB22 | M110x2 | 350000 | 5 | - | 1018 |
Loading...
Chamfer angle(°) | 30 |
---|
This page is Locknuts KM, main dimensions to DIN 981, part number KM22.
You can find the detail information about specifications and dimensions on part number KM22.
Configure
Stock
Basic Attributes
Groove base distance, A^a(mm)
Type
Inner Diameter(mm)
Outer Diameter(mm)
Width(mm)
Width retaining slot, b(mm)
Fuse
Thread, G
Axial load capacity, static, F(N)
Hight retaining slot, h(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KM11 |
KM12 |
KM13 |
KM23 |
KM24 |
KM25 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Width retaining slot, b (mm) | Fuse | Thread, G | Axial load capacity, static, F (N) | Hight retaining slot, h (mm) | Groove base distance, A^a (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.43 € | 1 | Available | 3 Days | 67 | 75 | 11 | 7 | MB11 | M55x2 | 87000 | - | 69 | 176.0 | ||
9.10 € | 1 | Quote | 73 | 80 | 11 | 7 | MB12 | M60x2 | 90000 | - | 74 | 192.0 | |||
11.00 € | 1 | Available | 4 Days | 79 | 85 | 12 | 7 | MB13 | M65x2 | 108000 | - | 79 | 227.0 | ||
58.65 € | 1 | Available | 4 Days | 137 | 150 | 19 | 12 | MB23 | M115x2 | 360000 | 5 | - | 1051 | ||
43.42 € | 1 | Available | 3 Days | 138 | 155 | 20 | 12 | MB24 | M120x2 | 400000 | 5 | - | 1075 | ||
59.75 € | 1 | Available | 3 Days | 148 | 160 | 21 | 12 | MB25 | M125x2 | 430000 | 5 | - | 1268 |