INA Pillow Block Unit with Long Base, Gray Cast Iron, Eccentric Locking Collar, R Seal, Heavy-Duty Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008990620000
0009451880000
0009452260000
0009452690000
0009452930000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
Housing d3 max.
(mm)
Customs tariff weight
(kg)
Unit height H
(mm)
Center hole distance J
(mm)
Unit code S1
(mm)
H2
(mm)
Unit width A
(mm)
N1
(mm)
Unit length L
(mm)
A1
(mm)
Base height to shaft center H1/L1
(mm)
Bearing code Width/diameter of fixing hole N
(mm)
Product code

-

1 5 Days 35365002090051.6SAO07552.4310656GNE35-KRR-B33.436.517.525.521030106GG.SAO725.5RSAO35-XL

-

1 5 Days 30315001670050.2SAO06511.869550GNE30-XL-KRR-B32.731.517.520.51802895GG.SAO620.5RSAO30-XL

-

1 5 Days 40445002600054.6SAO08633.111660GNE40-KRR-B36.644.517.527.522031116GG.SAO0827.5RSAO40-XL

-

1 5 Days 50620003800066.8SAO1075.85.97143572GNE50-KRR-B42.162203527539143GG.SAO01035RSAO50-XL

-

1 5 Days 60820005200068.4SAO12898.6716585GNE60-KRR-B45.482253833046165GG.SAO1238RSAO60-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Pillow Type Unit Body Material Cast Iron Customs tariff goods number 84832000
Method of fixing Eccentric locking collar Number of fixing holes 2 Customs tariff weight unit kg
Hole shape cylindrical Unit material Gray cast iron Model cylindrical
Model series RSAO.. Thread M6 Lubrication hole Q M6
Relubrication possible yes/no yes Customs tariff weight per 1 Customs tariff country of origin DE

Tech Support