Part number:
possible part numbers found.Screw | [M]Material: EN 1.4301 Equiv. JIS B 0209-1 Metric Screw Tolerances (6 g) |
Washers | Spring Washer JIS B 1251 JIS B 1256 Plain Washers |
Part Number |
USETS4-10 USETS5-12 |
M × P Coarse | Bolt Body | Spring Washer | Flat Washer | ||||||||
E | Tolerance | A | Tolerance | e | m (Reference) | Cross Recessed No. | (a) Max. | d1 (Max.) | D1 | t | |
3 × 0.5 | 2.0 | ±0.1 | 5.5 | 0 -0.2 | 6.40 | 3.5 | 2 | 3.0 | 5.5 | 8.0 | 0.5 |
4 × 0.7 | 2.8 | 7.0 | 8.10 | 4.0 | 4.4 | 7.0 | 10.0 | 0.8 | |||
5 × 0.8 | 3.5 | ±0.15 | 8.0 | 9.20 | 4.8 | 5.4 | 8.5 | 12.0 | |||
6 × 1.0 | 4.0 | 10.0 | 11.50 | 6.2 | 3 | 6.9 | 11.5 | 13.0 | 1.0 | ||
8 × 1.25 | 5.5 | 13.0 | 0 -0.25 | 15.00 | 7.2 | 8.4 | 14.5 | 18.0 | 1.6 | ||
10 × 1.5 | 7.0 | ±0.2 | 17.0 | 19.60 | 9.3 | 4 | 10.4 | 17.5 | 22.0 |
Part Number | |
Type | M−L |
USETS | 3− 5 |
6 | |
8 | |
10 | |
12 | |
14 | |
15 | |
16 | |
20 | |
4− 6 | |
8 | |
10 | |
12 | |
14 | |
15 | |
16 | |
18 | |
20 | |
25 | |
30 | |
35 | |
40 | |
5− 8 | |
10 | |
12 | |
14 | |
15 | |
16 | |
18 | |
20 | |
22 | |
25 | |
30 | |
35 | |
40 | |
45 | |
50 | |
USETS | 6− 8 |
10 | |
12 | |
14 | |
15 | |
16 | |
18 | |
20 | |
22 | |
25 | |
30 | |
35 | |
40 | |
45 | |
50 | |
55 | |
60 | |
65 | |
70 | |
75 | |
80 | |
85 | |
90 | |
100 | |
8−12 | |
14 | |
15 | |
16 | |
18 | |
20 | |
25 | |
30 | |
35 | |
40 | |
45 | |
50 | |
10−20 | |
25 | |
30 | |
35 | |
40 | |
45 | |
50 |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
0.19 € ( 0.23 € ) | 5 working days |
0.19 € ( 0.23 € ) | 5 working days |
0.22 € ( 0.26 € ) | 5 working days |
0.21 € ( 0.25 € ) | 5 working days |
0.21 € ( 0.25 € ) | 5 working days |
0.22 € ( 0.26 € ) | 5 working days |
0.22 € ( 0.26 € ) | 5 working days |
0.22 € ( 0.26 € ) | 5 working days |
0.24 € ( 0.29 € ) | 5 working days |
0.17 € ( 0.20 € ) | 5 working days |
0.17 € ( 0.20 € ) | 5 working days |
0.19 € ( 0.23 € ) | 5 working days |
0.17 € ( 0.20 € ) | 5 working days |
0.17 € ( 0.20 € ) | 5 working days |
0.22 € ( 0.26 € ) | 5 working days |
0.19 € ( 0.23 € ) | 5 working days |
0.19 € ( 0.23 € ) | 5 working days |
0.22 € ( 0.26 € ) | 5 working days |
0.24 € ( 0.29 € ) | 5 working days |
0.26 € ( 0.31 € ) | 5 working days |
0.24 € ( 0.29 € ) | 5 working days |
0.29 € ( 0.35 € ) | 5 working days |
0.26 € ( 0.31 € ) | 5 working days |
0.26 € ( 0.31 € ) | 5 working days |
0.26 € ( 0.31 € ) | 5 working days |
0.29 € ( 0.35 € ) | 5 working days |
0.29 € ( 0.35 € ) | 5 working days |
0.31 € ( 0.37 € ) | 5 working days |
0.26 € ( 0.31 € ) | 5 working days |
0.34 € ( 0.40 € ) | 5 working days |
0.31 € ( 0.37 € ) | 5 working days |
0.36 € ( 0.43 € ) | 5 working days |
0.41 € ( 0.49 € ) | 5 working days |
0.36 € ( 0.43 € ) | 5 working days |
0.41 € ( 0.49 € ) | 5 working days |
0.43 € ( 0.51 € ) | 5 working days |
0.46 € ( 0.55 € ) | 5 working days |
0.70 € ( 0.83 € ) | 5 working days |
0.38 € ( 0.45 € ) | 5 working days |
0.38 € ( 0.45 € ) | 5 working days |
0.43 € ( 0.51 € ) | 5 working days |
0.43 € ( 0.51 € ) | 5 working days |
0.43 € ( 0.51 € ) | 5 working days |
0.36 € ( 0.43 € ) | 5 working days |
0.46 € ( 0.55 € ) | 5 working days |
0.53 € ( 0.63 € ) | 5 working days |
0.53 € ( 0.63 € ) | 5 working days |
0.58 € ( 0.69 € ) | 5 working days |
0.70 € ( 0.83 € ) | 5 working days |
0.58 € ( 0.69 € ) | 5 working days |
0.63 € ( 0.75 € ) | 5 working days |
0.67 € ( 0.80 € ) | 5 working days |
0.82 € ( 0.98 € ) | 5 working days |
0.87 € ( 1.04 € ) | 5 working days |
0.99 € ( 1.18 € ) | 5 working days |
0.96 € ( 1.14 € ) | 5 working days |
1.01 € ( 1.20 € ) | 5 working days |
1.13 € ( 1.34 € ) | 5 working days |
1.20 € ( 1.43 € ) | 5 working days |
1.25 € ( 1.49 € ) | 5 working days |
· [New Product]In response to many requests, M diameter (M3, M4, M5, M6, M8, and M10) of hex upset screw has been added. * For details, see the specification table or PDF catalog.
·A spring washer and a flat washer are assembled into the hex bolts to prevent them from falling off.
·No need to insert washers, which makes it possible to improve work efficiency.