Part number:
possible part numbers found.Output (W) | Motor | Reduction Ratio | A | |
Specification | Manufacturer | |||
6W | Induction Motor | Oriental | 5~25 | 105.0 |
30~180 | 115.0 | |||
Variable Speed Motor | Oriental | 5~25 | 115.0 | |
30~180 | 125.0 | |||
25W | Induction Motor | Oriental | 5~18 | 117.0 |
25~180 | 127.5 | |||
Variable Speed Motor | Oriental | 5~18 | 127.0 | |
25~180 | 137.5 | |||
40W | Induction Motor | Oriental | 5~18 | 147.0 |
25~180 | 165.0 | |||
Variable Speed Motor | Oriental | 5~18 | 157.0 | |
25~180 | 175.0 |
Frame | Motor Cover | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | EN 1.0330 Equiv. | Aluminum |
Surface Treatment | Clear Anodize | Paint | Paint | Paint |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
CVGRE | - | 120 | - | 1350 | - | 40 | - | TA230 | - | SCM | - | 50 | - | H | - | B |
Body Price | + | Motor, Belt Spec. Price | = | Unit Price |
Part Number | B 1mm Increment | L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | |||||||||
CVGRE | 40~300 | 385~2000 | 6 25 40 | TA230 (Single-phase) | IM (Induction Motor) SCM (Variable Speed Motor) | 5 18 60 150 | 7.5 25 75 180 | 9 30 90 | 12.5 36 100 | 15 50 120 | H (General Purpose, Green) W (General Purpose, White) G (For Sliding, Green) S (For Sliding, White) D (For Electronic Parts Transfer) F (For Food Transfer) N (Non-adhesive) J (No Belt) *For belts other than the above, select from Belt Specification below. | B (Oriental Motor) |
5~9 not applicable for 6W Motor | ||||||||||||
6 25 40 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Belt Specification | Standard Belt (Body Price Only) | Optional Belt 1 | Optional Belt 2 | No Belt |
General Purpose | H (Green), W (White), HG (Green) | - | HBN (Sky Blue), HGN (Green) | J (No Belt) |
For Sliding | G (Green), S (White) | - | - | |
For Inclined Transfer | LG (Green), LW (White) | - | - | |
Grip Type | - | GG (Green), GW (White) | GSN (Green) | |
Oil Resistant | OH (Green), OG (Green) | OW (White) | ON (White) | |
Non-adhesive | N (White), NS (White) | NB (Sky Blue), NBG (Lime Green) HH (Green), HW (White) | NWN (White), NSN (Sky Blue), NGN (Lime Green) HBG (Green), HBW (White), BW (White) | |
For Food Transfer | F (White) | KW (White), KSB (Sky Blue), PHB (Sky Blue) | PHN (Sky Blue), PWN (Sky Blue), KWN (White), KDN (White) | |
For Electronic Parts Transfer | D (Black), DS (Black) | - | DG (Black) |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
- ( - ) | 16 working days |
- ( - ) | 16 working days |
Part Number | B | Body Price 1 ~ 2 pc(s). | ||||||||||||||||
L385~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005~ 1100 | L1105~ 1200 | L1205~ 1300 | L1305~ 1400 | L1405~ 1500 | L1505~ 1600 | L1605~ 1700 | L1705~ 1800 | L1805~ 1900 | L1905~ 2000 | ||
CVGRE | 40~50 | |||||||||||||||||
60~100 | ||||||||||||||||||
110~150 | - | - | ||||||||||||||||
160~200 | - | - | - | |||||||||||||||
210~250 | - | - | - | - | ||||||||||||||
260~300 | - | - | - | - | - | - |