Mouse over image to enlarge
Part number:
possible part numbers found.Output (W) | Motor | Reduction Ratio | A | |
Specification | Manufacturer | |||
40W | Induction Motor | Panasonic Motor | 7.5~180 | 142.0 |
Oriental Motor | 7.5~18 | 147.0 | ||
25~180 | 165.0 | |||
Variable Speed Motor | ||||
Oriental Motor | 7.5~18 | 157.0 | ||
25~180 | 175.0 |
Frame | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | Aluminum |
Surface Treatment | Clear Anodize | Painted | Painted |
Part Number | H | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | - | Number of Crosspieces | |||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||||||
CVDSA | 30E | - | 100 | - | 1000 | - | 40 | - | TA230 | - | IM | - | 25 | - | WS | - | B | - | 10 |
Body Price | + | Motor, Belt Spec. Price | + | Price for Welding Crosspieces | = | Unit Price |
Part Number | Crosspiece Height H Selection | B Selection | L 5mm Increment | Motor | Motor Manufacturer Selection The prices vary by manufacturer. | Number of Crosspieces Specified in increments of 1 | ||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | |||||||||
CVDSA | 30E | 50 100 150 200 250 300 | 500~3000 | 40 | TA230 (Single-phase) | IM (Induction Motor) SCM (Variable Speed Motor) | 7.5 18 50 100 | 9 25 60 120 | 12.5 30 75 150 | 15 36 90 180 | A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. | 5~100 * Number of crosspieces ≤ Perimeter (2L+160) / 50 Please note that the crosspiece pitch is automatically calculated by dividing the perimeter by the number of crosspieces. |
NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) | |||||||||
CVDSB | 30E | 50 100 150 200 250 300 | 500~3000 | 40 | TA230 (Single-phase) | IM (Induction Motor) SCM (Variable Speed Motor) | 7.5 18 50 100 | 9 25 60 120 | 12.5 30 75 150 | 15 36 90 180 | A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. | 5~100 * Number of crosspieces ≤ Perimeter (2L+160)/50 Please note that the crosspiece pitch is automatically calculated by dividing the perimeter by the number of crosspieces. |
NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
- ( - ) | 20 working days |
- ( - ) | 20 working days |
- ( - ) | 20 working days |
- ( - ) | 20 working days |
Part Number | H | B | Body Price 1 ~ 2 pc(s). | Unit Price for Welding Crosspieces (Body Price +) | |||||||||||||||||||
L500~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005~ 1100 | L1105~ 1200 | L1205~ 1300 | L1305~ 1400 | L1405~ 1500 | L1505~ 1600 | L1605~ 1700 | L1705~ 1800 | L1805~ 1900 | L1905~ 2000 | L2005~ 2200 | L2205~ 2400 | L2405~ 2600 | L2605~ 2800 | L2805~ 3000 | ||||
CVDSA (Belt for Food, White) | 30E | 50 | |||||||||||||||||||||
100 | - | ||||||||||||||||||||||
150 | - | - | |||||||||||||||||||||
200 | - | - | - | ||||||||||||||||||||
250 | - | - | - | - | |||||||||||||||||||
300 | - | - | - | - | |||||||||||||||||||
CVDSB (Oil Resistant Belt for Food, Green) | 30E | 50 | |||||||||||||||||||||
100 | - | ||||||||||||||||||||||
150 | - | - | |||||||||||||||||||||
200 | - | - | - | ||||||||||||||||||||
250 | - | - | - | - | |||||||||||||||||||
300 | - | - | - | - |