Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
(Silver)
HFBL45A6-3030
HFBL45A6-3060
HFBL45A6-3090
GFBL45A6-3030
GFBL45A6-3060
(Yellow)
HFBLY45A6-3030
HFBLY45A6-3060
[Front View]
HFBL45A6-3030
HFBLY45A6-3030
GFBL45A6-3030
HFBL45A6-3060
HFBLY45A6-3060
GFBL45A6-3060
HFBL45A6-3090
Detail of A
(Silver)
HFBL45A6-6030
HFBL45A6-6090
GFBL45A6-6030
(Yellow)
HFBLY45A6-6030
[Front View]
HFBL45A6-6030
HFBLY45A6-6030
GFBL45A6-6030
HFBL45A6-6090
Detail of A
(Silver)
HFBL45A6-9060
[Front View]
HFBL45A6-9060
Detail of A
Type | [ M ] Material | [ S ] Surface treatment |
HFBL45A6 | EN AW-6061-T5 Equiv. | Clear Anodize |
GFBL45A6 | EN AW-6061-T6 Equiv. | |
HFBLY45A6 | EN AW-6061-T5 Equiv. | Baked-on Finish (Yellow) *1 |
Part Number | — | L |
HFBL45A6−3030 HFBLY45A6−3030 | — — | 300 300 |
Part Number | L 1 mm increments | D | d | F1 | t1 | F2 | t2 | Extrusion Type | Screws, nuts, washers | |||||||||
Type | No. | Min | Max | For hole 1 Screws | Quantity | For hole 2 Screws | Quantity | Nut | Quantity | Washer | Quantity | |||||||
HFBL45A6 | 3030 | 100 | 1000 | 13.5 | 6.5 | 23 | 3 | — | — | HFS6-3030 | CBE6-12 | 2 | - | - | HNTT6-6 | 2 | PWF6 | 2 |
3060 | 100 | 1000 | HFS6-3060 | 4 | 4 | 4 | ||||||||||||
3090 | 100 | 1000 | HFS6-3090 | 6 | 6 | 6 | ||||||||||||
6030 | 150 | 1000 | 63 | 46 | HFS6-3060 | 2 | CBE6-55 | 2 | 4 | 4 | ||||||||
6090 | 150 | 1000 | HFS6-6090 | 4 | CBE6-55 | 4 | 8 | 8 | ||||||||||
9060 | 150 | 1000 | HFS6-6090 | 4 | CBE6-55 | 4 | 8 | 8 | ||||||||||
GFBL45A6 (High Rigidity) | 3030 | 100 | 1000 | 4 | — | — | GFS6-3030 | 2 | - | - | 2 | 2 | ||||||
3060 | 100 | 1000 | GFS6-3060 | 4 | 4 | 4 | ||||||||||||
6030 | 150 | 1000 | 3 | 63 | 46 | GFS6-3060 | 2 | CBE6-55 | 2 | 4 | 4 | |||||||
HFBLY45A6 Baked-on Finish (Yellow) | 3030 | 100 | 1000 | 3 | — | — | HFSY6-3030 | 2 | - | - | 2 | 2 | ||||||
3060 | 100 | 1000 | HFSY6-3060 | 4 | 4 | 4 | ||||||||||||
6030 | 150 | 1000 | 63 | 46 | HFSY6-3060 | 2 | CBE6-55 | 2 | 4 | 4 |
|
Alterations | Code | Spec. | Applicable Bracket | |||
Applicable Screws and Nuts Set Nuts Set | SET SST (Stainless Steel) SEU (Pre-Assembly Insertion Spring Nuts) SSU (Pre-assembly insertion spring nuts stainless steel) SEP (Post-Assembly Insertion Spring Nuts) SSP (Post-assembly insertion spring nuts stainless steel) | Detailed screw and nut specifications are as shown in the table below | HFBL45A6-3030 HFBLY45A6-3030 | |||
HFBL45A6-3060 HFBLY45A6-3060 | ||||||
HFBL45A6-3090 | ||||||
HFBL45A6-6030 HFBLY45A6-6030 | ||||||
HFBL45A6-6090 | ||||||
HFBL45A6-9060 | ||||||
GFBL45A6-3030 | ||||||
GFBL45A6-3060 | ||||||
GFBL45A6-6030 |
Alteration part number | Screw for hole 1 | Screw for hole 2 | Nut | Washer | ||||||
---|---|---|---|---|---|---|---|---|---|---|
Part Number | Material | Part Number | Material | Type | Part Number | Material | Stopper | Part Number | Material | |
SET | CBE6-12 | EN 1.7220 Equiv. | CBE6-55 | EN 1.7220 Equiv. | Pre-Assembly | HNTT6-6 | EN 1.0301 Equiv. | None | PWF6 | EN 1.0330 Equiv. |
SST (stainless steel) | SCB6-12 | EN 1.4301 Equiv. | SCB6-55 | EN 1.4301 Equiv. | Pre-Assembly | HNTTSN6-6 | EN 1.4401 Equiv. | None | SPWF6 | EN 1.4301 Equiv. |
SEU | CBE6-12 | EN 1.7220 Equiv. | CBE6-55 | EN 1.7220 Equiv. | Pre-Assembly | HNTU6-6 | EN 1.0301 Equiv. | Provided | PWF6 | EN 1.0330 Equiv. |
SSU (stainless steel) | SCB6-12 | EN 1.4301 Equiv. | SCB6-55 | EN 1.4301 Equiv. | Pre-Assembly | SHNTU6-6 | EN 1.4301 Equiv. | Provided | SPWF6 | EN 1.4301 Equiv. |
SEP | CBE6-12 | EN 1.7220 Equiv. | CBE6-55 | EN 1.7220 Equiv. | Post-Assembly | HNTP6-6 | EN 1.0301 Equiv. | Provided | PWF6 | EN 1.0330 Equiv. |
SSP (stainless steel) | SCB6-12 | EN 1.4301 Equiv. | SCB6-55 | EN 1.4301 Equiv. | Post-Assembly | SHNTP6-6 | EN 1.4401 Equiv. | Provided | SPWF6 | EN 1.4301 Equiv. |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | Material | Surface Treatment | Extrusion Series | Extrusion Size | Number of Extrusion Connection Holes | Overall Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | 7 Days | EN AW-6061-T6 Equiv. | Clear Anodize | GFS | For 3030 | 2 | 100 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T6 Equiv. | Clear Anodize | GFS | For 3060 | 4 | 100 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T6 Equiv. | Clear Anodize | GFS | For 6030 | 2 | 150 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Clear Anodize | HFS | For 3030 | 2 | 100 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Clear Anodize | HFS | For 3060 | 4 | 100 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Clear Anodize | HFS | For 3090 | 6 | 100 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Clear Anodize | HFS | For 6030 | 2 | 150 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Clear Anodize | HFS | For 6090 | 4 | 150 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Clear Anodize | HFS | For 9060 | 4 | 150 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Baked-on Finish (Yellow) | HFSY | For 3030 | 2 | 100 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Baked-on Finish (Yellow) | HFSY | For 3060 | 4 | 100 ~ 1000 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Baked-on Finish (Yellow) | HFSY | For 6030 | 2 | 150 ~ 1000 |
Loading...
Extrusion Series | MISUMI 6 Series (8 mm Groove Width) | Bracket Type | Brackets for Reinforcement | Applicable Screws | M6 screw |
---|
Configure
Basic Attributes
Material
Surface Treatment
Extrusion Series
Extrusion Size
Number of Extrusion Connection Holes
Overall Length L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes