Part number:
possible part numbers found.t | Load Tolerance (75% Deflection) |
0.3 to 1.1 | +25% -7.5% |
1.2 to 3 | +15% -7.5% |
Type | [M] Material | [H] Hardness | Cleaning Method | |||
Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
SL-SSRBN | EN 1.4301 (CSP) Equiv. | 37 to 46HRC | Degreasing | General environment | Anti-rust packing | General environment |
SH-SSRBN | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | ||
SHD-SSRBN | Electrolytic polishing + precision cleaning |
Part Number | — | Load Type |
A·B | ||
SL-SSRBN22.5 | — | A |
Part Number | Load Type | D | d | t | H | h | Load N | |||
75% Deflection | ||||||||||
SSRBN | ||||||||||
Type | D | |||||||||
SL-SSRBN SH-SSRBN SHD-SSRBN (Stainless Steel) | 8 | A | 0 −0.15 | 4.2 | +0.15 0 | 0.3 | 0.55 | ±0.10 | 0.25 | 102 |
B | 0.4 | 0.60 | 0.20 | 179 | ||||||
10 | A | 5.2 | 0.4 | 0.70 | 0.30 | 179 | ||||
B | 0.5 | 0.75 | 0.25 | 282 | ||||||
12.5 | A | 0 −0.20 | 6.2 | 0.5 | 0.85 | 0.35 | 256 | |||
B | 0.7 | 1.00 | 0.30 | 572 | ||||||
14 | A | 7.2 | 0.5 | 0.9 | 0.40 | 239 | ||||
B | 0.8 | 1.10 | 0.30 | 691 | ||||||
16 | A | 8.2 | 0.6 | 1.05 | 0.45 | 358 | ||||
B | 0.9 | 1.25 | 0.35 | 896 | ||||||
18 | A | 9.2 | 0.7 | 1.20 | 0.50 | 495 | ||||
B | 1.0 | 1.40 | ±0.15 | 0.40 | 1,109 | |||||
20 | A | 0 −0.25 | 10.2 | +0.2 0 | 0.8 | 1.35 | ±0.10 | 0.55 | 648 | |
B | 1.1 | 1.55 | ±0.15 | 0.45 | 1,322 | |||||
22.5 | A | 11.2 | 0.8 | 1.45 | ±0.10 | 0.65 | 614 | |||
B | 1.25* | 1.75* | ±0.15 | 0.50 | 1,681 | |||||
25 | A | 12.2 | 0.9 | 1.60 | ±0.10 | 0.70 | 751 | |||
B | 1.5* | 2.05* | ±0.15 | 0.55 | 2,542 | |||||
28 | A | 14.2 | 1.0 | 1.80 | 0.80 | 981 | ||||
B | 1.5* | 2.15* | 0.65 | 2,474 | ||||||
31.5 | A | 0 −0.30 | 16.3 | 1.25* | 2.15* | 0.90 | 1,664 | |||
B | 1.75* | 2.45* | 0.70 | 3,370 | ||||||
35.5 | A | 18.3 | +0.25 0 | 1.25* | 2.25* | 1.00 | 1,476 | |||
B | 2.0 | 2.80 | 0.80 | 4,522 | ||||||
40 | A | 20.4 | 1.5* | 2.65* | 1.15 | 2,278 | ||||
B | 2.25* | 3.15* | 0.90 | 5,657 | ||||||
45 | A | 22.4 | 1.75* | 3.05* | 1.30 | 3,174 | ||||
B | 2.5 | 3.50 | ±0.2 | 1.00 | 6,697 | |||||
50 | A | 25.4 | 2.0 | 3.40 | ±0.15 | 1.40 | 4,146 | |||
B | 3.0 | 4.10 | ±0.2 | 1.10 | 10,409 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water) Wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
3.92 € ( 4.66 € ) | 7 working days |
3.92 € ( 4.66 € ) | 7 working days |
3.92 € ( 4.66 € ) | 7 working days |
3.92 € ( 4.66 € ) | 7 working days |
3.92 € ( 4.66 € ) | 7 working days |
3.92 € ( 4.66 € ) | 7 working days |
3.92 € ( 4.66 € ) | 7 working days |
4.01 € ( 4.77 € ) | 7 working days |
4.01 € ( 4.77 € ) | 7 working days |
4.01 € ( 4.77 € ) | 7 working days |
4.01 € ( 4.77 € ) | 7 working days |
4.01 € ( 4.77 € ) | 7 working days |
4.01 € ( 4.77 € ) | 7 working days |
4.09 € ( 4.87 € ) | 7 working days |
4.09 € ( 4.87 € ) | 7 working days |
4.09 € ( 4.87 € ) | 7 working days |
4.09 € ( 4.87 € ) | 7 working days |
4.17 € ( 4.96 € ) | 7 working days |
4.17 € ( 4.96 € ) | 7 working days |
4.25 € ( 5.06 € ) | 7 working days |
4.25 € ( 5.06 € ) | 7 working days |
4.34 € ( 5.16 € ) | 7 working days |
4.42 € ( 5.26 € ) | 7 working days |
4.57 € ( 5.44 € ) | 7 working days |
4.74 € ( 5.64 € ) | 7 working days |
4.90 € ( 5.83 € ) | 7 working days |
5.07 € ( 6.03 € ) | 7 working days |
5.31 € ( 6.32 € ) | 7 working days |
5.73 € ( 6.82 € ) | 7 working days |
6.05 € ( 7.20 € ) | 7 working days |
4.42 € ( 5.26 € ) | 7 working days |
4.42 € ( 5.26 € ) | 7 working days |
4.42 € ( 5.26 € ) | 7 working days |
4.42 € ( 5.26 € ) | 7 working days |
4.42 € ( 5.26 € ) | 7 working days |
4.42 € ( 5.26 € ) | 7 working days |
4.42 € ( 5.26 € ) | 7 working days |
4.50 € ( 5.36 € ) | 7 working days |
4.50 € ( 5.36 € ) | 7 working days |
4.50 € ( 5.36 € ) | 7 working days |
4.50 € ( 5.36 € ) | 7 working days |
4.50 € ( 5.36 € ) | 7 working days |
4.50 € ( 5.36 € ) | 7 working days |
4.57 € ( 5.44 € ) | 7 working days |
4.57 € ( 5.44 € ) | 7 working days |
4.57 € ( 5.44 € ) | 7 working days |
4.57 € ( 5.44 € ) | 7 working days |
4.66 € ( 5.55 € ) | 7 working days |
4.66 € ( 5.55 € ) | 7 working days |
4.74 € ( 5.64 € ) | 7 working days |
4.74 € ( 5.64 € ) | 7 working days |
4.82 € ( 5.74 € ) | 7 working days |
4.90 € ( 5.83 € ) | 7 working days |
5.07 € ( 6.03 € ) | 7 working days |
5.23 € ( 6.22 € ) | 7 working days |
5.40 € ( 6.43 € ) | 7 working days |
5.56 € ( 6.62 € ) | 7 working days |
5.80 € ( 6.90 € ) | 7 working days |
6.21 € ( 7.39 € ) | 7 working days |
6.54 € ( 7.78 € ) | 7 working days |
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
● Parallel Combination
● Series Combination
● Parallel and Series Combination