Configure
  • Main Body Plate Thickness(mm)
  • Body Board Thickness(mm)
  • #2
      [50-300/1]
    • #3
        [50-600/1]
      • #4
          [50-400/1]
        • G
        • K
        • Est. shipping days
          • All
          • Within 9 working days

        Split Coated Panel Cover Type Steel

        Split Coated Panel Cover Type Steel

        Click image to view enlarged image

        Part number:

        Still undefined. 4 possible part numbers found.
        Quantity:

        Product specifications

        Specification Table

        Painted Panel Split Cover Type Steel: Related Image
        Disclaimer on Lead Time
        The working days for this product do not include weekends or public holidays.
        Check our WOS (Web Order System) for shipping date details.
        Painted Panel Split Cover Type Steel: Related Image
        ■ QVNL16
        DW
        H
        50to99100to149150to199200to249250to300
        50to9950to99

        -

        ----
        100to199

        -

        ----
        200to299

        -

        ----
        300to399

        -

        ----
        400to499

        -

        ----
        500to600

        -

        ----
        100to19950to99

        -

        ----
        100to199

        -

        ----
        200to299

        -

        ----
        300to399

        -

        ----
        400to499

        -

        ----
        500to600

        -

        ----
        200to29950to99

        -

        ----
        100to199

        -

        ----
        200to299

        -

        ----
        300to399

        -

        ----
        400to499

        -

        ----
        500to600

        -

        ----
        300to40050to99

        -

        ----
        100to199

        -

        ----
        200to299

        -

        ----
        300to399

        -

        ----
        400to499

        -

        ----
        500to600

        -

        ----
        ■ QVNL23
        DW
        H
        50to99100to149150to199200to249250to300
        50to9950to99

        -

        ----
        100to199

        -

        ----
        200to299

        -

        ----
        300to399

        -

        ----
        400to499

        -

        ----
        500to600

        -

        ----
        100to19950to99

        -

        ----
        100to199

        -

        ----
        200to299

        -

        ----
        300to399

        -

        ----
        400to499

        -

        ----
        500to600

        -

        ----
        200to29950to99

        -

        ----
        100to199

        -

        ----
        200to299

        -

        ----
        300to399

        -

        ----
        400to499

        -

        ----
        500to600

        -

        ----
        300to40050to99

        -

        ----
        100to199

        -

        ----
        200to299

        -

        ----
        300to399

        -

        ----
        400to499

        -

        ----
        500to600

        -

        ----
        Painted Panel Split Cover Type Steel: Related Image

        Basic Specifications

        Painted Panel Split Cover Type Steel: Related Image
         

        Part number list

        Number of items

        Main Body Plate Thickness

        (mm)

        Characteristics

        Body Board Thickness

        (mm)

        #2

        #3

        #4

        G

        K

        Minimum order quantity
        1.6
        Paint Product
        1.6
        50 ~ 300
        50 ~ 600
        50 ~ 400
        G
        K
        1 pieces
        2.3
        Paint Product
        2.3
        50 ~ 300
        50 ~ 600
        50 ~ 400
        G
        K
        1 pieces
        1.6
        Undercoating
        1.6
        50 ~ 300
        50 ~ 600
        50 ~ 400
        -
        -
        1 pieces
        2.3
        Undercoating
        2.3
        50 ~ 300
        50 ~ 600
        50 ~ 400
        -
        -
        1 pieces
        Unit price (excluding VAT)(Unit price including VAT)
        Standard shipping days
        -
        ( - )
        9 working days
        -
        ( - )
        9 working days
        -
        ( - )
        9 working days
        -
        ( - )
        9 working days

        More Information

        Basic information

        This is a split cover type panel that can support a wide variety of hole machining. It is a painted product that can be used with the mounting feet facing inward.


        It goes without saying that painted products ship within a minimum of 3 days too
        ● Cover type panel that enables a wide range of drilling
        ● Painted product with mounting feet that can even be used facing inwards
        ● Changed to a powder coating

        · Not the R Series
        · Contains hanging holes for coating (4-φ5.2) in the corners unless otherwise specified
         
        *The coating material has changed to powder coating from March 2015 shipments onward. The film thickness is around 50 micrometers thicker than before.
        Painted Panel Split Cover Type Steel: Related Image
          

        How to use

        Usage Example