Configure
  • Number of Packs(P)

Wiring Duct Fixing Rivet (Adhesive Type)【10 to 50 pieces】

Wiring Duct Fixing Rivet (Adhesive Type)

Mouse over image to enlarge

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Product specifications

Specification Table

1 pack10/50 pcs incl.
 
ModelQuantityWeight
(g)
KA-S4-10P106.5
KA-S4-50P50

Part number list

Number of items

Number of Packs

(P)

RoHS?Minimum order quantity
10
10
1 packs

10 pieces

50
10
1 packs

50 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
31.31 €
( 37.26 € )
5 working days
106.14 €
( 126.31 € )
5 working days

More Information

Basic information

[Specifications]·A rivet for fixing wiring duct, with bonding tape · Can be bonded by simply peeling off the release paper.


● Mounting support stand with strong adhesive tape which does not require screw holes for mounting work.
● Peel off the backing paper to adhere.
● Powerfully adhesive 3M tape is used.

Make sure the adherend is 15°C or more to maximize the tape's adhesive performance.