Part number:
possible part numbers found.
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
101.46 € ( 120.74 € ) | 9 working days |
47.57 € ( 56.61 € ) | 9 working days |
A roughing end mill with 4 simultaneous locations that can be specified
Blade Tip Shape Specification -CR
Blade Diameter D (Selection) | -CR 0.1 mm Unit Specification |
8 to 10 | 1.0 to 3.0 |
11 to 16 | |
18 to 20 |
[ ! ] The blade length (l) and overall length (L) will be shorter by about D×0.5 (up to 5 mm).
Shank alterations -KN/-LC
Blade Diameter D | Under-Neck Length Specification -KN 1 mm Unit Specification | Overall Length Specification -LC 1 mm Unit Specification |
5 | KN ≥ l+5 and KN ≤ L−3d and KN ≤ l+50 | LC ≥ l+10+3d |
6 | ||
7 | ||
8 | ||
9 | ||
10 | ||
11 | ||
12 | ||
13 | ||
14 | ||
16 | ||
18 | ||
20 |
[ ! ] Specify within the range of LC ≥ KN+3d+5 when using both the under-neck length (KN) and overall length (LC) specifications.
[ ! ] When specifying the under-neck length (KN), the blade diameter of the shank relief will be −0.2 to 0.5 mm.
Applicable Model Number | Blade length l | |
TSC-RFPS | Short | Click here for product details |
TSC-RFPR | Regular | Click here for product details |
TSC-RFPL | Long | Click here for product details |
TSC-LS-RFPR | Regular (Long Shank) | Click here for product details |
TSC-HRFPS | Short (45° Torsion) | Click here for product details |
TSC-HRFPR | Regular (45° Torsion) | Click here for product details |
TSC-HRFPL | Long (45° Torsion) | Click here for product details |
TSC-LS-HRFPR | Regular (Long Shank 45°) | Click here for product details |