Configure
  • Nominal width W (mm)(mm)
  • Nominal width W (inch)(Inch)
  • Belt nominal width(mm)
  • The Number of Teeth
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 6 working days

Timing belts / XL / PUR, rubber / glass fibre, steel / KATAYAMA CHAIN

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Nominal width W (mm)

(mm)

Nominal width W (inch)

(Inch)

Belt nominal width

(mm)

The Number of Teeth

Minimum order quantity
12.7
0.5
305
60
1 pieces
9.5
0.37
1,168
230
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
15.50 €
( 18.45 € )
6 working days
19.72 €
( 23.47 € )
6 working days

More Information

Basic information

Light and capable of high-speed rotation compared with chain transmission. Lubrication not required, low noise and clean transmission.