Configure

Grub Screw _SGB

Grub Screw _SGB

Part number:

Still undefined. 16 possible part numbers found.
Quantity:

Part number list

Number of items

Main Body Length

(mm)

Main Body Material

Tip material

Screw Size M

Minimum order quantity
30
EN 1.0715 Equiv.
EN 1.0715 Equiv.
6
1 pieces
40
EN 1.0715 Equiv.
EN 1.0715 Equiv.
6
1 pieces
40
EN 1.0715 Equiv.
EN 1.0715 Equiv.
8
1 pieces
63
EN 1.0715 Equiv.
EN 1.0715 Equiv.
8
1 pieces
50
EN 1.0715 Equiv.
EN 1.0715 Equiv.
10
1 pieces
63
EN 1.0715 Equiv.
EN 1.0715 Equiv.
10
1 pieces
80
EN 1.0715 Equiv.
EN 1.0715 Equiv.
10
1 pieces
40
EN 1.0715 Equiv.
EN 1.0715 Equiv.
12
1 pieces
100
EN 1.0715 Equiv.
EN 1.0715 Equiv.
12
1 pieces
30
Stainless Steel (EN 1.4305 Equiv.)
Stainless Steel (EN 1.4305 Equiv.)
6
1 pieces
40
Stainless Steel (EN 1.4305 Equiv.)
Stainless Steel (EN 1.4305 Equiv.)
6
1 pieces
50
Stainless Steel (EN 1.4305 Equiv.)
Stainless Steel (EN 1.4305 Equiv.)
8
1 pieces
40
Stainless Steel (EN 1.4305 Equiv.)
Stainless Steel (EN 1.4305 Equiv.)
10
1 pieces
50
Stainless Steel (EN 1.4305 Equiv.)
Stainless Steel (EN 1.4305 Equiv.)
10
1 pieces
80
Stainless Steel (EN 1.4305 Equiv.)
Stainless Steel (EN 1.4305 Equiv.)
10
1 pieces
80
Stainless Steel (EN 1.4305 Equiv.)
Stainless Steel (EN 1.4305 Equiv.)
12
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.97 €
( 3.53 € )
6 working days
3.39 €
( 4.03 € )
6 working days
3.84 €
( 4.57 € )
6 working days
4.59 €
( 5.46 € )
6 working days
5.20 €
( 6.19 € )
6 working days
5.79 €
( 6.89 € )
6 working days
6.71 €
( 7.98 € )
6 working days
6.85 €
( 8.15 € )
6 working days
10.29 €
( 12.25 € )
6 working days
4.37 €
( 5.20 € )
6 working days
4.65 €
( 5.53 € )
6 working days
6.27 €
( 7.46 € )
6 working days
6.54 €
( 7.78 € )
6 working days
8.15 €
( 9.70 € )
6 working days
12.89 €
( 15.34 € )
6 working days
19.59 €
( 23.31 € )
8 working days

More Information

Basic information

A set screw that can be used for tightening, positioning, stopping workpieces, etc., and the plastic pad will not damage the workpiece.