Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RS-0700-[91,133.5,176,218.5,261,303.5,346,388.5,431,473.5,516,558.5,601,643.5,686,728.5,771,813.5,856,898.5,941,983.5]L-[50-200/50]W-8.5P
Part Number
|
---|
RS-0700-[91,133.5,176,218.5,261,303.5,346,388.5,431,473.5,516,558.5,601,643.5,686,728.5,771,813.5,856,898.5,941,983.5]L-[50-200/50]W-8.5P |
Part Number | Minimum order quantity | Volume Discount | Roller Width W (mm) | Machine Length L (mm) | |
---|---|---|---|---|---|
1 | 15 Days | 50 ~ 200 | 91 ~ 983.5 |
Loading...
Roller Material | Stainless Steel | Roller O.D. D(Ø) | 6.8 | Application | For transporting small items |
---|---|---|---|---|---|
Extrusion Type | Straight | Roller Type | Straight | Frame Surface Treatment | Anodized Aluminum |
Roller Surface Treatment | NA | Machine Height H(mm) | 29 | Roller Strength(N/pc.) | 9.8::9.8 |
Specifications | Standard / Water-Resistant |
Configure