Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pin Length L (mm) | Pin Outer Diameter d (φ) | |
---|---|---|---|---|---|---|---|
59.07 € | 1 | 6 Days | 10 | 10 | 5 | ||
59.07 € | 1 | 8 Days | 10 | 15 | 5 | ||
59.09 € | 1 | 6 Days | 10 | 20 | 5 | ||
60.27 € | 1 | 8 Days | 10 | 25 | 5 | ||
62.64 € | 1 | 8 Days | 10 | 30 | 5 | ||
59.09 € | 1 | 6 Days | 10 | 15 | 6 | ||
62.62 € | 1 | 6 Days | 10 | 20 | 6 | ||
60.27 € | 1 | 6 Days | 10 | 25 | 6 | ||
61.45 € | 1 | 6 Days | 10 | 30 | 6 | ||
65.00 € | 1 | 6 Days | 10 | 40 | 6 | ||
62.68 € | 1 | 8 Days | 10 | 50 | 6 | ||
61.48 € | 1 | 6 Days | 10 | 20 | 8 | ||
61.50 € | 1 | 6 Days | 10 | 25 | 8 | ||
74.56 € | 1 | 8 Days | 10 | 60 | 8 | ||
76.94 € | 1 | 8 Days | 10 | 70 | 8 | ||
81.68 € | 1 | 8 Days | 10 | 80 | 8 | ||
84.06 € | 1 | 8 Days | 10 | 90 | 8 | ||
69.86 € | 1 | 6 Days | 10 | 25 | 10 | ||
73.40 € | 1 | 6 Days | 10 | 30 | 10 | ||
75.86 € | 1 | 6 Days | 10 | 50 | 10 | ||
84.19 € | 1 | 6 Days | 10 | 70 | 10 | ||
91.35 € | 1 | 8 Days | 10 | 90 | 10 | ||
92.48 € | 1 | 6 Days | 10 | 40 | 12 | ||
92.56 € | 1 | 6 Days | 10 | 50 | 12 | ||
97.34 € | 1 | 8 Days | 10 | 60 | 12 | ||
97.40 € | 1 | 6 Days | 10 | 70 | 12 | ||
98.65 € | 1 | 8 Days | 10 | 80 | 12 | ||
108.45 € | 1 | 6 Days | 10 | 50 | 16 | ||
113.27 € | 1 | 6 Days | 10 | 60 | 16 | ||
114.57 € | 1 | 8 Days | 10 | 70 | 16 | ||
118.22 € | 1 | 8 Days | 10 | 80 | 16 | ||
120.70 € | 1 | 8 Days | 10 | 90 | 16 | ||
85.23 € | 1 | 8 Days | 10 | 100 | 16 |
Loading...
Type | Pin Type | Shank Material (Part Number) | Stainless Steel (EN 1.4542 Equiv.) |
---|