Configure
  • Stock
  • Surface Treatment of Thread
  • Main Body Surface Treatment
  • Nominal of Thread(mm)
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 6 working days
    • Within 8 working days
  • Leveling Bolt (with Hole): B Type

    Leveling Bolt (with Hole): B Type

    Part number:

    Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Screw Material

    Surface Treatment of Thread

    Main Body Material

    Main Body Surface Treatment

    Nominal of Thread

    (mm)

    Minimum order quantity
    EN 1.1191 Equiv.
    Nickel Plating
    EN 1.1191 Equiv.
    Nickel Plating
    M24
    1 pieces
    EN 1.1191 Equiv.
    Nickel Plating
    EN 1.1191 Equiv.
    Nickel Plating
    M32
    1 pieces
    EN 1.1191 Equiv.
    Nickel Plating
    EN 1.1191 Equiv.
    Nickel Plating
    M36
    1 pieces
    Stainless Steel (EN 1.4301 Equiv.)
    NA
    Stainless Steel (EN 1.4301 Equiv.)
    NA
    M24
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    16.28 €
    ( 19.37 € )
    6 working days
    21.12 €
    ( 25.13 € )
    8 working days
    24.77 €
    ( 29.48 € )
    8 working days
    30.54 €15.88 €
    ( 18.90 € )
    Stock item: 1 working dayAvailable for same-day shipping

    More Information

    Basic information

    A leveling bolt that can be used together with an anchor bolt.

    [Features]
    · Convenient for fixing machines, leveling plates, or foundations.
    · The head part of the B type has a narrow width across flats is convenient for work in narrow spaces.
    · Furthermore, features good workability with ring spanners since they won't drop and fall off.