Configure

Steel Roller Conveyor M Series (R-4214PL) Diameter ø42.7 × Width 100 - 1000

Steel Roller Conveyor M Series (R-4214PL) Diameter ø42.7 × Width 100 - 1000

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Extrusion Type

Minimum order quantity
Curve
1 pieces
Straight
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
-
( - )
15 working days
-
( - )
10 working days

More Information

Basic information

Medium load / economy type ø42 steel roller conveyor, with 40 low floor type frame. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.