AE2 Type Ball Valve, R Thread × R Thread

AE2 Type Ball Valve, R Thread × R Thread
Operating temperature range: -15–100°C. Usable for piping in natural coolant heat-pump electric water heaters (EcoCute).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AE2-13
AE2-13M
AE2-13M-S
AE2-20
AE2-20M
AE2-20M-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Ball Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Specifications

14.94 €

1 9 Days [Brass] EN CW614N Equiv.Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Regular

15.67 €

1 9 Days -Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Regular

17.12 €

1 9 Days -Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)JWWA Certification Registration Product

17.58 €

1 9 Days [Brass] EN CW614N Equiv.Reduced Bore3/4B(20A)3/4B(20A)Regular

18.30 €

1 9 Days -Reduced Bore3/4B(20A)3/4B(20A)Regular

19.75 €

1 9 Days -Reduced Bore3/4B(20A)3/4B(20A)JWWA Certification Registration Product

Loading...

  1. 1

Basic information

Main Body Shape Straight Applicable Fluid Water / Oil Supply Side, Connection Type R Screws
Control Side, Connection Type R Screws Handle Shape Standard Butterfly - Like Handle Operation Method Manual Operation Type
Max Operating Pressure(MPa) 1.0 Use of Antifreeze Applicable Valve Supply Side / Control Side Swapping Applicable
Number of Sales Unit 1

Tech Support