Configure
  • Body Material
    • Brass
  • Supply Side, Plumbing Thread Nominal
  • Type
  • Est. shipping days
    • All
    • Within 8 working days

Joint Series, Ball Cock

Joint Series, Ball Cock

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Body Material

Supply Side, Plumbing Thread Nominal

Minimum order quantity
[Brass] Brass Rod
3/8B
1 pieces
Stainless Steel
1/2B
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
34.29 €
( 40.81 € )
8 working days
29.24 €
( 34.80 € )
8 working days

More Information

Basic information

One barbed ball valve. [Features] Main body materials: Brass bar: EN CW614N Equiv. - Part materials: Brass ball: EN CW508L Equiv. and stainless steel EN 1.4301 Equiv. (sintered), packing: PTFE - Pressure resistance: Air 1 MPa - Liquid 2 MPa.