Configure

Neodymium Magnet Plate Catch (with Yoke)

Neodymium Magnet  Plate Catch (with Yoke)

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Shape

Attraction Froce (Range)

(N)

Attraction Force (Specific)

(N)

Outer Diameter OD

(Ø)

Width W

(mm)

Length L

(mm)

Height h

(mm)

Type

RoHS?Minimum order quantity
Round
30.1~40.0
39.2
15.5
-
-
5
Plate catch (with round yoke)
10
5 pieces
Square
70.1~80.0
73.5
-
13.5
20
5
Plate catch (with square yoke)
10
5 pieces
Round
100.1~
235.3
29
-
-
6.6
Plate catch (with round yoke)
10
1 pieces
Square
100.1~
294.1
-
25
34.5
7.5
Plate catch (with square yoke)
10
5 pieces
Round
100.1~
392.2
40
-
-
7.6
Plate catch (with round yoke)
10
1 pieces
Square
100.1~
196.1
-
13.5
50
5
Plate catch (with square yoke)
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
12.87 €
( 15.32 € )
6 working days
14.21 €
( 16.91 € )
6 working days
25.88 €
( 30.80 € )
6 working days
22.33 €
( 26.57 € )
6 working days
31.67 €
( 37.69 € )
6 working days
27.67 €
( 32.93 € )
6 working days

More Information

Basic information

High magnetic flux density provides very strong magnetic force. Since the hole for flathead screw is bored directly in the thin and flat magnet, it can be mounted even on a lid easily. Use at 80 °C or below.

[Features]
• Rare-earth magnets are divided into samarium-cobalt magnets and neodymium magnets.
• Samarium-cobalt magnets are known to be very powerful.
• Highly resistant to rust and high temperatures, but some issues with mechanical strength
• Like neodymium, popular as a compact and lightweight magnetic material
• Neodymium magnets are said to create the strongest magnetic field of any magnet currently on the market
• Can be machined into a round, square, or ring shape to suit the application