Configure
  • Screw Standard(mm)
  • Thread ridge Pitch(mm)
  • Internal diameter of suitable cylinder(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 6 working days

Adaptation of Auxiliary Drive (Rod Tip) Single Knuckle Joint ACQ Series Cylinder

Adaptation of Auxiliary Drive (Rod Tip) Single Knuckle Joint ACQ Series Cylinder

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Screw Standard

(mm)

Thread ridge Pitch

(mm)

Internal diameter of suitable cylinder

(mm)

Minimum order quantity
M6
1
16
1 pieces
M26
1.5
100
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
2.72 €
( 3.24 € )
6 working days
23.76 €
( 28.27 € )
6 working days

More Information

Basic information

Auxiliary drive (rod tip) single clevis knuckle joint ACQ series cylinder manufactured by AirTAC which is well known overseas for its low prices and high quality, is adapted. · Type: Single clevis knuckle joint