56 | With Rotation Stopper | 25 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 38 | 60 | 21.0 | 38 | 8 | 15B | N | Nylon Integral Wheel | 1 pieces |
64 | With Rotation Stopper | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 46 | 60 | 20.0 | 38 | 8 | 15B | N | Nylon Integral Wheel | 1 pieces |
56 | With Rotation Stopper | 20 | Rubber | - | 40 | 38 | 60 | 21.0 | 38 | 8 | 15B | R | Rubber Integrated Wheels Containing Resin Bush | 1 pieces |
64 | With Rotation Stopper | 25 | Rubber | - | 50 | 46 | 60 | 20.0 | 38 | 8 | 15B | R | Rubber Integrated Wheels Containing Resin Bush | 1 pieces |
56 | With Rotation Stopper | 25 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 38 | 60 | 21.0 | 38 | 8 | 15B | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | 1 pieces |
64 | With Rotation Stopper | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 46 | 60 | 20.0 | 38 | 8 | 15B | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | 1 pieces |
56 | With Rotation Stopper | 25 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 38 | 60 | 21.0 | 38.5 | 11 | 15K | N | Nylon Integral Wheel | 1 pieces |
64 | With Rotation Stopper | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 46 | 60 | 20.0 | 38.5 | 11 | 15K | N | Nylon Integral Wheel | 1 pieces |
56 | With Rotation Stopper | 20 | Rubber | - | 40 | 38 | 60 | 21.0 | 38.5 | 11 | 15K | R | Rubber Integrated Wheels Containing Resin Bush | 1 pieces |
64 | With Rotation Stopper | 25 | Rubber | - | 50 | 46 | 60 | 20.0 | 38.5 | 11 | 15K | R | Rubber Integrated Wheels Containing Resin Bush | 1 pieces |
56 | With Rotation Stopper | 25 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 38 | 60 | 21.0 | 38.5 | 11 | 15K | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | 1 pieces |
64 | With Rotation Stopper | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 46 | 60 | 20.0 | 38.5 | 11 | 15K | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | 1 pieces |
56 | NA | 25 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 38 | 46 | 21.0 | 38 | 8 | B | N | Nylon Integral Wheel | 1 pieces |
64 | NA | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 46 | 48 | 20.0 | 38 | 8 | B | N | Nylon Integral Wheel | 1 pieces |
56 | NA | 20 | Rubber | - | 40 | 38 | 46 | 21.0 | 38 | 8 | B | R | Rubber Integrated Wheels Containing Resin Bush | 1 pieces |
64 | NA | 25 | Rubber | - | 50 | 46 | 48 | 20.0 | 38 | 8 | B | R | Rubber Integrated Wheels Containing Resin Bush | 1 pieces |
56 | NA | 25 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 38 | 46 | 21.0 | 38 | 8 | B | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | 1 pieces |
64 | NA | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 46 | 48 | 20.0 | 38 | 8 | B | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | 1 pieces |
56 | With Rotation Stopper | 25 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 40 | 38 | 46 | 21.0 | 38.5 | 11 | K | N | Nylon Integral Wheel | 1 pieces |
64 | With Rotation Stopper | 30 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) / Chemical Resistance (Weak Acids/Alkalis) | 50 | 46 | 48 | 20.0 | 38.5 | 11 | K | N | Nylon Integral Wheel | 1 pieces |
64 | With Rotation Stopper | 25 | Rubber | - | 50 | 46 | 48 | 20.0 | 38.5 | 11 | K | R | Rubber Integrated Wheels Containing Resin Bush | 1 pieces |
56 | With Rotation Stopper | 25 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 40 | 38 | 46 | 21.0 | 38.5 | 11 | K | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | 1 pieces |
64 | With Rotation Stopper | 30 | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 50 | 46 | 48 | 20.0 | 38.5 | 11 | K | UR | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel | 1 pieces |