Configure

Total Lock Castors for Scaffolding 515SK Wheel Diameter 125-200mm

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Mounting Height H or H1 and H2

(mm)

Load Range

(daN)

Allowable Load 1 piece

(daN)

Wheel Material

Wheel Characteristics

Wheel Dia. D

(mm)

Car width

(mm)

Swivel Radius

(mm)

Eccentricity E or E1, E2

(mm)

Variety of Vehicles

Wheel configuration

Minimum order quantity
171
140.01~220.00
180
Rubber
-
125
44
112
48.0
RB
Iron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 pieces
196
220.01~320.00
230
Rubber
-
150
46
126
50.0
RB
Iron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 pieces
240
220.01~320.00
250
Rubber
-
200
46
156
55.0
RB
Iron Plate Wheel Rubber Winding Wheel with Roller Bearings
1 pieces
240
220.01~320.00
250
Urethane
Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)
200
44
156
55.0
UB
Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings
1 pieces
171
140.01~220.00
180
Urethane
Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)
125
44
112
48.0
URB
Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings
1 pieces
196
220.01~320.00
230
Urethane
Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)
150
46
126
50.0
URB
Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings
1 pieces
240
220.01~320.00
250
Urethane
Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)
200
46
156
55.0
URB
Iron Plate Wheel Thermosetting Urethane Winding Wheel with Roller Bearings
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
134.86 €
( 160.48 € )
11 working days
101.82 €
( 121.17 € )
11 working days
112.20 €
( 133.52 € )
11 working days
134.00 €
( 159.46 € )
11 working days
113.35 €
( 134.89 € )
11 working days
123.26 €
( 146.68 € )
11 working days
142.32 €
( 169.36 € )
11 working days

More Information

Basic information

A large caster for scaffolding that incorporates the total lock mechanism. Used for scaffolding at construction sites, as well as for building cleaning.