Configure
  • Est. shipping days
    • All
    • Within 10 working days

Steel Roller Conveyor RZ Series (RZ-5714P) Diameter ø57.2 × Width 100 - 1000

Steel Roller Conveyor RZ Series (RZ-5714P) Diameter ø57.2 × Width 100 - 1000

Part number:

RZ-5714P-[500-3000/10]L-[100-1000/50]W-[75,100,150,200]P
Clear
Quantity:

Part number list

Number of items
Part number
RZ-5714P-[500-3000/10]L-[100-1000/50]W-[75,100,150,200]P
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
-
( - )
10 working days

More Information

Basic information

[New product] Steel roller conveyor with corrosion resistant special plating. ø57.2. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 100 to 1,000 mm specifiable.

[Features]
· Roller diameter is ø57.2, and minimum roller interval is P75.
· Standard roller width (nominal) 100W to 1,000W in increments of 50 mm.
· This product is the most versatile type, for use transporting medium loads.
· Economy type frame with pressed-in bearings, and highly corrosion resistant hot dipped steel plate.