Configure
  • Internal Diameter(mm)
  • Outer Diameter(mm)
  • Width(mm)
  • Clearance sign
  • CAD
  • Est. shipping days
    • All
    • Within 8 working days

Solid Type Needle Roller Bearing

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items

Internal Diameter

(mm)

Outer Diameter

(mm)

Width

(mm)

Rotational Speed

(1/min)

Basic Load Rating, Dynamic Rating

(N)

Basic Load Rating, Static Rating

(N)

Clearance sign

RoHS?Minimum order quantity
12
19
16
24000
6780
9030
CN (usually)
10
1 pieces
14
22
16
16000
12400
14800
CN (usually)
10
1 pieces
16
24
16
18000
25400
20200
CN (usually)
10
1 pieces
25
33
20
11000
19100
30400
CN (usually)
10
1 pieces
30
40
20
9500
24200
38300
CN (usually)
10
1 pieces
45
55
20
6100
29500
56400
CN (usually)
10
1 pieces
80
95
25
3400
65000
131000
CN (usually)
10
1 pieces
16
24
13
18000
10500
12300
CN (usually)
10
1 pieces
25
37
17
12000
21300
25500
CN (usually)
10
1 pieces
30
42
17
9700
24300
31700
CN (usually)
10
1 pieces
20
28
23
14000
18400
26900
CM
10
1 pieces
30
42
30
9700
39700
59600
CM
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.20 €
( 13.33 € )
8 working days
11.69 €
( 13.91 € )
8 working days
12.95 €
( 15.41 € )
8 working days
18.99 €
( 22.60 € )
8 working days
20.14 €
( 23.97 € )
8 working days
28.21 €
( 33.57 € )
8 working days
84.02 €
( 99.98 € )
8 working days
13.87 €
( 16.51 € )
8 working days
15.89 €
( 18.91 € )
8 working days
18.74 €
( 22.30 € )
8 working days
21.30 €
( 25.35 € )
8 working days
30.49 €
( 36.28 € )
8 working days

More Information

Basic information

The thick outer ring provides maximum load capacity and shock resistance with a relatively small radial cross section.