Bellows Mats

Bellows Mats
Optimal for shock absorption on corners with complex shapes. Use on the corners of construction vehicles and columns with complex shapes. Use the dedicated double-sided tape (sold separately) to keep it on tight.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

452-862

Part Number
452-862
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.19 €

1 8 Days

Loading...

  1. 1

Basic information

Size L(mm) 900 Size W(mm) 600 Material EVA Resin
Color Yellowish Opaque White Specifications Bellows mat (small) Size T(mm) 9

This page is Bellows Mats, part number 452-862.
You can find the detail information about specifications and dimensions on part number 452-862.

Tech Support