Intermediate Nipple Socket EA141AY-105

Intermediate Nipple Socket EA141AY-105
【Product Specifications】
・Material-Brass(C3604)
・Pressure range-Less than 6.9MPa
・Temperature range--50 to 150℃(excluding frozen sites)
・Thread dia.-Male(R):3/4", Female(NPT):3/4"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA141AY-105

Part Number
EA141AY-105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

29.85 €

1 6 Days

Loading...

  1. 1

This page is Intermediate Nipple Socket EA141AY-105, part number EA141AY-105.
You can find the detail information about specifications and dimensions on part number EA141AY-105.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360