Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Box Nut EA425CX-8

Box Nut EA425CX-8 EA425CX-8

Part number:

EA425CX-8
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA425CX-8
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
6.85 €
( 8.15 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-SUS316
・Tube OD…8mm

Part number has been confirmed