T-Bolt Clamp EA463SC-47【10 Pieces Per Package】

T-Bolt Clamp EA463SC-47
【Product Specifications】
・Material-Band: stainless steelBolt: steel
・Band width (mm)…22
・Compatible dia.…44 to 47mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463SC-47

Part Number
EA463SC-47
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.23 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is T-Bolt Clamp EA463SC-47, part number EA463SC-47.
You can find the detail information about specifications and dimensions on part number EA463SC-47.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360