Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Nylon Hose Clamp (Gear Type) EA463SD-19【10 pieces】

Nylon Hose Clamp (Gear Type) EA463SD-19 EA463SD-19

Part number:

EA463SD-19
Clear
Quantity:
Pack (10 pieces)

Part number list

Number of items
Part number
EA463SD-19
Minimum order quantity
1 packs

10 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
9.69 €
( 11.53 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Nylon 66
・Gear type clamp is easy to remove.
・Hose dia. (mm)…17 to 18.5
・Width (mm)…7

Part number has been confirmed