Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Reducing Socket [Stainless] EA469AB-4B

Reducing Socket [Stainless] EA469AB-4B EA469AB-4B

Part number:

EA469AB-4B
Clear
Quantity:

Part number list

Number of items
Part number
EA469AB-4B
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
10.88 €
( 12.95 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-SUS304(SCS13)
・Max. pressure-1.35MPa
・1 layer down.
・JIS B 2308.
・Thread size(Rc)-1/2x3/8
・Length(mm)-34

Part number has been confirmed