Confirmed
  • Est. shipping days
    • All
    • Within 6 working days

Marker Band EA475HB【100 pieces】

Marker Band EA475HB EA475HB

Part number:

EA475HB
Clear
Quantity:
Pack (100 pieces)
Loading...

Part number list

Number of items
Part number
EA475HB
Minimum order quantity
1 packs

100 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
9.82 €
( 11.69 € )
6 working days

More Information

Basic information

【Product Specifications】
・Length-100mm
・Binding dia.-25mm
・Loop tensile strength-8kgf
・Material-Nylon
・Letters can be written on the square tag with a marker pen.
・Tag size-25 x 8mm

Part number has been confirmed