Confirmed

Coupling without Thread EA940CT-43

Coupling without Thread EA940CT-43 EA940CT-43

Part number:

EA940CT-43
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA940CT-43
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.03 €
( 8.37 € )
6 working days

More Information

Basic information

【Product Specifications】
・Material-Steel
・Nominal…E31
・Length…77mm
・Screw…4 pcs

Part number has been confirmed